Company
ST Home | Memories | NVRAM | M40SZ100W: 3V NVRAM Supervisor

NVRAM Supervisor
M40SZ100W: 3V NVRAM Supervisor

M40SZ100W Datasheet
M40SZ100W Additional Technical Information

The M40SZ100W incorporates Early Power-Fail Warning along with battery switchover and write protect circuits to Non-Volatize an LPSRAM, thereby turning it into an NVRAM.

Other features of the M40SZ100W include a reset output for Power-on Reset/Low Voltage Detect, a reset input for enhanced system integration, and a battery monitor (Battery Low Pin) which indicates when the battery is low.

The M40SZ100W comes in a 16-pin SOIC, and offers the following:
Power-On Reset/Low Voltage Detect
Early Power-Fail Warning (PFI/PFO)
Battery Monitor
Battery Low Pin
Integrated Automatic Battery Switchover and Write Protect Circuits
Reset Input
Temperature Range: –40 to +85°C
Packaging - 16-lead SO16 Package
Product Selector
Sales Types
' M40SZ100WMQ6 SO16 Industrial
  M40SZ100WMQ6TR SO16, Tape & Reel Industrial
M40SZ100W Product Selector
'
M40SZ100W Applications

Medical

Servers
SCSI
POS

Gaming
Vending
Machines
'
More Information
M40SZ100W Datasheet
NVRAM Lead-free Packages Program
M40SZ100W Additional Technical Information