Company
ST Home | Memories | NVRAM | M40SZ100W: Additional Information

NVRAM Supervisor
M40SZ100W: Additional Information

The M40SZ100W operates from 2.7V to 3.0V, and is rated for Industrial (–40°C to 85°C) temperature applications. It also comes in ST's 16-pin SOIC (Lead-free) package.

Sometimes called PFI/PFO (Power-Fail In / Power-Fail Out), the Early Power Fail Warning circuitry enables the user to monitor his system power supply and provide advanced warning when it senses the voltage dropping. This advanced warning provides the necessary time for the microprocessor to gracefully shut the system down and save any critical data to non-volatile memory before the power fails. Other uses for this circuitry include monitoring a secondary supply in a multiple voltage system.

Other features of the M40SZ100W include a reset output for Power-On Reset/Low Voltage Detect, a reset input for enhanced system integration, and a battery monitor (Battery Low Pin) which indicates when the battery is low.

M40SZ100W Hardware Hookup
More Information
M40SZ100W Datasheet
Back to M40SZ100W Product Page