Company
ST Home | Memories | RFID and RF memory ICs

LRI2K command set

 

 
Command Description
ISO 15693

Anti-collision

RESET TO READY
Put tag in ready state
INVENTORY
Start anti-collision sequence
STAY QUIET
Deselect tag
SELECT
Select tag
WRITE AFI/DSFID
Write 8-bit AFI/DSFID value
LOCK AFI/DSFID
Lock AFI/DSFID register
Memory access
READ BLOCK
Read 32 bits of selected address and its locking status
WRITE BLOCK Write 32 bits of selected block if not locked
LOCK BLOCK Block can no longer be modified after this command
READ MULTIPLE BLOCKS Read requested blocks
GET SYSTEM INFO Provide system information value
GET MULTIPLE BLOCK SECURITY Send requested status block security status
Extra commands
(FAST) INITIATE Trigger tag response to the inventory initiated
(FAST) INVENTORY INITIATED Perform anti-collision sequence triggered by the INITIATE
KILL  
WRITE KILL Write 32-bit kill code
LOCK KILL Lock kill code register
FAST READ BLOCK Read 32 bits of selected address and its locking status