Products
ST Home | Application Specific for Mobile Systems | Power Management ICs | LDO - SMPS Regulators - Battery Chargers | STw4141

STw4141

STw4141 - One-coil, two-outputs step-down DC/DC converter for portable processors
 
Datasheet
Reference Filesize Pages Last updated
STw4141 862 kb

30

20/06/2006
 
Orderable products
Device Status Package
STW41411 Active TFBGA 3x3x1.2 16 F4x4 0.50
STW41411/T
STW41412
STW41412/T
STW41413
STW41413/T
STW41414
STW41414/T
Features and description
Single coil dual output switching converter for digital core supply & digital I/Os supply
  • - Digital I/O supply: VOUT1 @ 200 mA
  • - CPU core supply: VOUT2 @ 400 mA
Wide range of fixed output voltage configurations available
High efficiency synchronous step down converter with up to 92 % for the entire device
Size and cost optimized application board (7x8 mm, height 1.2mm) three capacitors and only one inductor necessary for both outputs
2.7 V to 5.5 V battery input range
±100mV output voltage accuracy full range in PWM (Including Line and Load Transients)
900 kHz fixed frequency PWM operation
PFM mode operation at light load current
PWM/PFM switch can be done automatically or forced by setting external pins (AUTO and MODE/SYNC)
MODE/SYNC input pin for external clock synchronization from 600 kHz to 1.5 MHz
VSEL input pin for VOUT2/VOUT2(red.) selection
Ultra low shutdown current (Iq<1 μA)
Short circuit and thermal shutdown protections

The STw4141 is a single coil dual output synchronous step down DC/DC converter that
requires only four standard external components. It operates at a fixed 900 kHz switching frequency in PWM mode. The device can operate in PFM mode to maintain high efficiency over the full range of output currents.


The STw4141 application requires a very small PCB area and offers a very efficient, accurate,
space and cost saving solution to fulfill the requirements of digital baseband or multimedia processor supply (CORE & I/O).

Block Diagram

Technical documents (PDF files)
Datasheet
Reference Filesize Pages Last updated
STw4141 862 kb

30

20/06/2006
Data brief
Reference Filesize Pages Last updated
STw4141 58 kb

4

24/05/2006
Related documents (PDF files)
Application note
Reference Filesize Pages Last updated
AN2373 160 kb

15

20/06/2006
User manual
Reference Filesize Pages Last updated
UM0481 389 kb

13

19/05/2008