Products
ST Home | Application Specific for Mobile Systems | Power Management ICs | LDO - SMPS Regulators - Battery Chargers | STw4810

STw4810

STw4810 - Power management IC for multimedia processors
Datasheet | Orderable Products | Features and Description | Technical Documents | Related Documents | Downloads | Development Tools
 
Datasheet
Reference Filesize Pages Last Updated
STw4810 866Kb

72

09/02/2006
 
Orderable Products
Device Status RoHS Package Purchase
STW4810BHD/LF Preview Converted BGA 84
STW4810BRA/LF Preview Converted VFBGA 4.6x4.6x1.0 84 3R10x10 0.4
Features and Description
2 step-down DC/DC converters for core and I/O digital devices:
  • - VCORE: 1 to 1.5 V @ 600 mA
  • - VI/O: 1.8 V @ 600 mA
3 low dropout programmable regulators for auxiliary devices
  • - 1.5, 1.8, 2.5, 2.8V @150mA
  • - 1.05, 1.2, 1.3, 1.8V @10mA
  • - 2.5V @ 10mA
Complete USB-OTG 2.0 interface
Full (12Mbit/s) and low (1.5Mbit/s) speed transceiver
  • - USB cable power supply (5V @ 100mA)
  • - 1 LDO (3.1V @ 40mA)

STMicroelectronics’ STw4810 is a power management chip for digital processors and application processor engines (APE). Ideal for portable applications it supplies the processor, its memories and its peripheries.

The STw4810 supports the main mass memory standard cards as well as SDIOTM and allows connection of multimedia peripherals such as cameras. It includes an USB-OTG interface compliant with USB 2.0 version and, in a very small BGA package, the device includes all functionality needed in portable multimedia applications – allowing you to enjoy as much multimedia features as talk-time.

Block Diagram

Technical Documents (PDF Files)
Datasheet
Reference Filesize Pages Last Updated
STw4810 866Kb

72

09/02/2006