Company
ST Home | Power Management | Linear Regulators | Related Information | KF00 Series

KF00 Series: Very Low Drop with Inhibit Option

 
The KF00 series has a broad range of output voltage, from 1.2-8V, and requires only 2.2µF for stability. This series can be used in any battery powered system and portable equipment application.

Features

0.4V typical dropout voltage
Output current up to 500mA
Internal current and thermal limit
Requires only 2.2µF for stability
Availability in ±2% accuracy
Supply voltage rejection: 80dB typ.
Temperature range: -40 to125°C
Very low quiescent current (typ. 50µF in off mode and 0.5mA in on mode, no load)
Output voltages of: 1.2V, 1.5V, 2.5V, 2.7V, 3V, 3.3V, 4V, 4.5V, 4.7V, 5V, 5.2V, 5.5V, 6V, 8V.

Applications

Battery Powered Systems
Portable Equipment

Chip layout



SO-8

DPAK

DIM SO-8
  H (Inch) 13"
  W (Tape) 12 ± 0.3
  P (mm) 8 ± 0.1
  D (mm) 4 ± 0.1

Package Range

PACKAGE TYPE
SO (TUBE) KF00BD
SO (T&R) KF00BD-TR
DPAK (TUBE) KF00BDT
DPAK (T&R) KF00BDT-TR