Company
ST Home | Power Management | Linear Regulators | Related Information | L7900AC Series

L7900AC Series: 2% Negative Voltage Regulators

 
The L7900AC Series of three-terminal negative regulators is available in the TO-220 and D2PAK packages and several fixed voltages. These regulators can provide local on-card regulation, eliminating the distribution problems associated with single point regulation; furthermore, having the same voltage option as the L7800A positive standard series, they are particularly suited for split power supplies. In addition, the -5.2V is also available for ECL system.

Features

Output voltages of: -5V, -5.2V, -6V, -8V, -12V, -15V, -18V, -20V, -22V and-24V
Output current up to 1.5A
Thermal overload protection
Short circuit protection
Output transition SOA protection

TO-220

D2PAK

Order Codes

PACKAGE TYPE
TO-220 L7900ACV
D2PAK L7900ACD2T
D2PAK (T&R) L7900ACD2T-TR