![]() |
![]() |
![]() |
The LM2931 series are very low drop regulators specifically designed for automotive applications. The very low drop voltage and the low quiescent current make them highly suitable for low noise, low power applications and in battery powered systems. In the 8 pin configuration (SO-8), fully compatible to the older L78L00 family, a shut-down logic control function is available. This means that when the device is used as a local regulator it is possible to put a part of the board in stand-by, decreasing the total power consumption.
|
|
|
|
|
|