Company
ST Home | Power Management | Linear Regulators | Related Information | LM317

LM317: 1.2V to 37V Voltage Regulator

 
This device is a monlithic integrated circuit in TO-220, ISOWATT220™, TO-3 and D2PAK. It is designed to supply more than 1.5A of load current with an output volatge adjustable over a 1.2 to 37V range. The nominal output voltage is selected by means of only a resistive divider, making the device exceptionally easy to use and eliminating the stocking of many fixed regulators.

Features

Output voltage range: 1.2V to 37V
Output current in excess of 1.5A
0.1% line and load regulation
Complete series of protections:
Current limiting,
Thermal shutdown,
and SOA control
Comes in the standard 3-lead TO-3 package, TO-220, ISOWATT220™ and D2PAK

TO-220

TO-3

D2PAK

ISOWATT220™

Order Codes

PACKAGE TYPE
TO-3 LM317K
TO-220 LM317T
D2PAK LM317D2T
D2PAK (T&R) LM317D2T-TR
ISOWATT220™ LM317P