Company
ST Home | Power Management | Linear Regulators | Related Information | LM317L

LM317L: Low Current 1.2V to 37V Adjustable Voltage Regulator

 
This device is a monolithic integrated circuit in the SO-8 and TO-92 packages intended for use as a positive voltage regulator. It is designed to supply up to 100mA of load current with an output voltage within 1.2V to 37V. The nominal output voltage is selected by means of only a resistive divider, making this device exceptionally easy to use and eliminating the stocking of many fixed regulators.

Features

Output voltage range: 1.2 to 37V
Output current in excess of 100mA
Line regulation typ. 0.01%
Load regulation typ. 0.01%
Termal overload protection
Short circuit protection
Output transistor safe area compensation
Floating operation for high voltage applications

SO-8

TO-92

Order Codes

PACKAGE TYPE
SO-8 LM317LD
SO-8 (T&R) LM317LD13TR
TO-92 LM317LZ
TO-92 (AMMOPACK) LM317LZ-AP
TO-92 (T&R) LM317LZ-TR