Company
ST Home | Power Management | Linear Regulators | Related Information | LM323

LM323: Three-terminal 3A-5V Positive Voltage Regulator

 
This device is a three-terminal positive voltage regulatorwith a preset 5V output and a load driving capability of 3A, and is virtually blowout proof. It provides a high level of reliability with its current limiting, power limiting and thermal shutdown techniques and comes in the TO-3 and TO-220 packages.

Features

Guaranteed 3A output current
Internal current and thermal limiting
Typical output impedance: 0.01Ohm
Minimum input voltage: 7.5V
Power dissipation: 30W
Temperature range: 0°C - 125°C
Comes in the standard 3-lead TO-3 package and TO-220

TO-220

TO-3

Order Codes

PACKAGE TYPE
TO-3 LM323K
TO-220 LM323T