Company
ST Home | Power Management | Linear Regulators | Related Information | LM350

LM350: Three-terminal 3A Adjustable Voltage Regulator

 
This device is capable of supplying an excess of 3A over a 1.2V to 32V output range. It is exceptionally easy to use and requires only 2 resistors to set the output voltage. It is packaged in the standard TO-3 transistor package and has a wide temperature range from 0°C to +125°C.

Features

Guaranteed 3A output current
Adjustable output down to 1.2V
Line regulation typically 0.005%/V
Load regulation typically 0.1%
Guaranteed thermal regulation
Current limit constant with temperature
Comes in the standard 3-lead TO-3 package


TO-3

Order Codes

PACKAGE TYPE
TO-3 LM350K