Company
ST Home | Power Management | Linear Regulators | Related Information | LM723

LM723: High Precision Voltage Regulator

 
This device is a monlithic integrated programmable voltage regulator, assembled in the DIP-14 (14-lead dual in-line plastic) and SO-14 micropackage. The circuit provides internal current limiting. When the output current exceeds 150mA an external NPN or PNP pass element may be used. Provisions are made for adjustable current limiting and remote shutdown.

Features

Input voltage up to 40V
Output voltage adjustable from 2 to 37V
Positive or negative supply operation
Series, shunt, switching or floating operation
Output current to 150mA without external pass transistor
Adjustable current limiting

DIP-14

SO-14

Order Codes

PACKAGE TYPE
SO-14 LM723CD
DIP-14 LM723CN