Company
ST Home | Power Modules | Switch Power Modules | IGBT Modules | Demo Boards | Motor control demo boards using ST modules

Motor control demo boards using ST modules
A complete set of reference designs for module appliances

  • Product Pages: STEVAL-IHM008V1 STEVAL-IHM009V1 STEVAL-IHM001V1
  • Evaluation Board Selector


  • Three-phase inverter demo boards based on ST’s SEMITOP®* modules provide customers with an effective and optimized solution for motor control.
    These boards offer designers with a complete and flexible tool. Like dedicated platforms these boards provide a solid system under all operating conditions, making them the most efficient solution.

    SEMITOP demoboard block diagram
    SEMITOP demo board block diagram

    The SEMITOP2 and SEMITOP3 demo boards are designed to highlight the advantages of three-phase inverters obtained by using ST’s modules for motor control applications.

    The demo system is comprised of a power board and a control board (STEVAL-IHM001V1) connected through a six-in-line interface. This guarantees a very low interference level between power and signal noise, offering at the same time a flexible and highly reliable solution for reference design activities.

    The power boards work directly from the AC mains (120V or 220V - thanks to on board voltage doubler) or DC external power supply; the auxiliary low voltage supply is located on the boards and works with applications rated above 50V DC.

    The design boards are well-suited to several kinds of applications which require six-step commutation or six-signal PWM (sine wave modulation) output, including:
    3-phase AC induction motor control
    3-phase PMDC/AC or BLDC/AC (Trapezoidal Driven) motor control
    3-phase PMAC or BLAC (Sinusoidal Driven) motor control
    Single-phase and 3-phase UPS

    SEMITOP2 board nominal power: 1000W
    SEMITOP3 board nominal power: 3000W

    Key features
    STG3P2M10N60B and STG3P3M25N60 dedicated demo boards
    Quick to setup and install
    Easy to run
    Easy configuration of motor control sytem parameters
    Software source library (8M)
    Flexible design tool:
    STEVAL-IHM008V1 Gerber Files
    STEVAL-IHM009V1 Gerber Files
    Very effective system noise immunity
    Optimized system thermal performance
    User manuals:
    UM0251 Power Board SEMITOP 2
    UM0252 Power Board SEMITOP 3
    UM0121 ControlBD-7FMC2 Reference Design Graphical User Interface (GUI)

    Main applications
    Motor Drive
      VVVF Inverter (Variable Voltage Variable Frequency)
      AC servo drive
      HVAC
       
    Power Supply
      SMPS (Switched Mode Power Supplies)
      UPS (Uninterruptible Power Supply)

    3-phase motor control demoboard
    3-phase motor control demo board
     
    *SEMITOP is a registered trademark of Semikron