Company
ST Home | Protection Devices | TVS Crowbar ICs | Related Information | ETP01-xx21

ETP01-xx21: Common and differential mode protection for Ethernet 100 Mbit/s

The ETP01 series is a low-capacitance transient-surge arrestor designed to protect high data-rate communication networks. The planar technology used combines a high surge capability to comply with Telcordia GR-1089 intrabuilding and ITU-T K20/21 standards, and low capacitance to avoid distortion of high-speed signals such as with Ethernet.

 
ETP01-xx21
 
Datasheet
Format: PDF(102 kb) Last Updated: 28/09/2009 Pages: 7

Untitled Document




 
Features
Differential and common mode protection
Telcordia GR-1089 intrabuilding: 100 A, 2/10 µs
ITU-T K20/21: 37.5 A, 5/310 µs
Low capacitance: 13 pF max at 0 V
UL94 V0 approved resin
SO8 package is JEDEC registered
 
Benefits
Trisil™ technology is not subject to aging and provides a fail-safe mode in short circuit for better protection.
This series helps equipment meet the main standards such as UL61950, IEC 950/CSA C22.2 and UL1459.