Company
ST Home | Sensors | Motion Sensors (MEMS) | LIS244AL

LIS244AL

2-axis analog - ± 2g ultra-compact linear accelerometer
Datasheet | Orderable Products | Features and Description | Applications
 
Datasheet
Reference Filesize Pages Last Update
LIS244AL 163Kb 15  
 
Orderable Products
Device Status RoHS Package Purchase
LIS244AL Active Compliant LGA 4x4x1.5 mm³  
LIS244ALTR
Active Compliant LGA 4x4x1.5 mm³  
Features and Description
Single voltage supply operation
± 2gfull-scale
Output voltage, offset and sensitivity are ratiometric to the supply voltage
Factory trimmed device sensitivity and offset
Embedded self test
ECOPACK lead-free compliant
High shock survivability (10000g)
The LIS244AL is an ultra-compact dual axis linear accelerometer. It incorporates in a single package both a robust, dual-axis MEMS sensor and a CMOS interface chip that provides two simultaneous, real-time analog outputs: one for side-to-side (lateral) and one for forward-backward (longitudinal) directions.

The LIS244AL provides acceleration values at a very low noise level with minimized power consumption, which is especially critical in battery-operated portable systems.

Housed in an inexpensive 4 x 4 x 1.5 mm3 plastic package to fit in a variety of space-constrained applications, the LIS244AL measures acceleration with a full-scale range of +/-2g and its ultra-compact robust design provides shock survivability up to 10,000g.

A self-test capability allows the user to check the functioning of the system.
The LIS244AL is available in Land Grid Array package (LGA) and it is operational over a -40 to +85 °C temperature range.

Applications
The LIS244AL addresses a wide range of applications sensitive to package size and power consumption, including:
data-integrity protection
user interface
anti-theft system
remote device control
intelligent motion-based power management
sport and health monitoring devices