Company
ST Home | Sensors | Motion Sensors (MEMS) | LIS244ALH

LIS244ALH

2-axis, high performance ± 2g/± 6g ultra-compact linear accelerometer
 Orderable Products  Applications Features/ Description
 
Datasheet
LIS244ALH 2-axis, high performance ± 2g/± 6g ultra-compact linear accelerometer
 
Orderable Products
Device Package Packing Type
LIS244ALH LGA-16 4x4x1.5 mm3 Tray
LIS244ALHTR LGA-16 4x4x1.5 mm3 Tape and Reel
 
Applications
Consumer:
user interface
smart gaming
data damage prevention
motion activated functions
system power saving
position/orientation based functions
Industrial:
motion detection
vibration monitoring and compensation
 
Features / Description
Features
2.4 V to 3.6 V single supply operation
±2 g / ±6 g user selectable full-scale
Low power consumption
Output voltage, offset and sensitivity are ratiometric to the supply voltage
Factory trimmed device sensitivity and offset
Embedded self test
RoHS/ECOPACK® compliant
High shock survivability ( 10000 g )

Description

The LIS244ALH two-axis accelerometer operates at low noise and low power for high performance in low-voltage and battery-operated systems. The devices’ analog outputs provide direct measurements to external circuitry, and allow designers to optimize external filtering and analog/digital conversion.
Housed in a 4 x 4 x 1.5 mm3 LGA plastic package, the LIS244ALH measures acceleration with a full-scale range selectable between ±2g, or ±6g and its ultra-compact robust design provides shock survivability up to 10,000g.