| LIS331DL is the smallest ST’s 3-axis
smart motion sensor with SPI/I²C digital interface, not
only able to measure the acceleration or inclination along
X,Y and Z axes, but also capable for embedded detection of
Free-Fall, Motion, Wake-up, Click/double Click, independently
from space orientation (High pass filter), providing these
information to the external world through dedicated high flexible
and programmable interrupt lines.
Manufactured 100% in ST and Housed in a “nano”
EcoPack® 3x3x1 mm3 LGA-16 package, this sensor measures
acceleration in a ±2/±8g range and its robust
design allows shock survavibility up to 10000g per 0.1 sec. |