Company
ST Home | Sensors | Motion Sensors (MEMS) | LIS352AX

LIS352AX

The LIS352AX is a 3-axis accelerometer with absolute analog output. Thanks of its internal regulated voltage, the measurements are insensitive to the typical variations in power-supply voltage that occur in battery-operated devices, such as mobile phones and other portable devices.

The LIS352AX boasts high stability over a wide temperature range for both zero-g offset and sensitivity. With the offset temperature drift around ± 0.3 mg/°C, ST’s new sensor is one of the most stable devices in the market, eliminating the need for further temperature compensation in the application.

 
Datasheet
Format: PDF(673 kb) Last Updated: 08/06/2009 Pages: 37

Untitled Document




Features
Absolute 0-g level and sensitivity
Very high stability over temperature
3 acceleration channels plus multiplexed analog output
Factory trimmed device sensitivity and 0-g level
Power-down mode
Embedded self test
10000g high shock survivability
ECOPACK® RoHS and “Green” compliant
 
Benefits
Space and cost saving: can be connected directly to a battery without a separate voltage regulator
High performances in terms of 0-g level and offset temperature drift
 
Applications
Consumer
User interfaces
Smart gaming
Data damage prevention
Motion activated functions
System power saving
Position/orientation based functions
Industrial
Motion detection
Vibration monitoring and compensation