Company
ST Home | Sensors | Proximity Sensors

Proximity Sensors

STMicroelectronics' sensors portfolio includes a family of inductive detectors for metal-body proximity sensing which operate based on the eddy current effect.
Inductive detectors are widely used in a broad range of applications in market segments including industrial control, factory automation and robotics.

Standardized and therefore easy to use, ST's inductive detectors are robust, cost-effective, easy to install and dust-resistant.
ST's inductive detectors feature supply voltage up to 36 V, oscillation frequency up to 10 MHz, adjustable hysteresis, and up to 10 mA of output current.


MEMS Sensors
 
Proximity Sensors Families
Inductive Detectors Product Selector
 
Applications