ST has recently added to its existing family of precision analog temperature sensors and developed a new family of precision digital temperature sensors. Both types are suitable for use in a wide range of applications in market segments such as industrial, consumer, medical and computer.
The analog temperature sensors feature low power consumption and good linearity and can operate over a temperature range as wide as -55°C to +130°C.
The digital temperature sensors feature low power consumption, up to 12-bit resolution and can operate over a temperature range as wide as -55°C to +125°C.