Products
ST Home | Sensors | Touch Sensors | Capacitive Touch Sensors | Related Information | STMPE S-Touch Family

STMPE S-Touch Family
Simple low cost solution for touch sensing

STMPE Product Page
To address the rapidly growing market of low power touch screens, ST has introduced S-Touch, a new range of touch sensor controllers that can offer simple and highly efficient solutions for capacitive and resistive touch-sensor functions in ultra small packages.
S-Touch implements highly innovative signal processing techniques for both capacitive and resistive technology to correctly detect, process and pass the touch information to the CPU.
STMPE S-Touch Family
In addition, the sensor lines from the device to the application's touch pads do not require any external RC (resistor capacitor) networks which are typically required in other solutions, resulting in a highly cost-competitive solution.

Tiny Packages


S-Touch devices are housed in the tiny QFN16 and QFN40 packages, 80% smaller than existing equivalent solutions, ensuring a very compact and efficient design.

STMPE S-Touch Portfolio


Technology
Part number
Package
Features
Resistive
QFN16
8 GPIOs and 4 additional ADC
Capacitive
QFN40
12 keys and 12 GPIOs standalone

Resistive S-Touch Controllers


S-Touch resistive touch-screen controllers use a 4-wire resistive methodology with built-in ADC to offer both ease of design and greater flexibility to touch screen applications.

STMPE811 Controller Features:


Fast I2C (400 kHz) or SPI (1 MHz) serial interface
12-bit ADC for high-resolution resistive touch-screens
128-depth data buffering/filtering
Advanced movement tracking to reduce CPU/bus usage
Window masking allows intelligent use of screen
Ultra low power consumption (Active <1 mA; Idle < 100 μA)

Capacitive S-Touch Controllers


S-Touch capacitive touch-key controllers use a hardwired finite state machine approach with fully digital architecture. This results in very low power consumption, five to ten times lower than the conventional touch sensor solution, and ultra fast sampling time, typically 2 ms. S-Touch capacitive touch-key controllers are suitable for a wide range of touch-key sensing applications, such as keypads, rotators or buttons.

STMEP1208 Controller Features:


Fast 400 kHz I2C interface
Ultra fast sampling time (typ. 2 ms)
Highly innovative self-auto calibration method enables high tolerance to environmental changes such as temperature or PCB variations, RF noise, water drops
Highly sensitive impedance change detection engine to ensure reliable operation even with thick isolation coating ( ΔC~60 fF)
Built-in data filtering technology with 100 levels of touch strength detection
Ultra low power consumption (< 5 μA per key; active < 98 μA; Idle < 60 μA)

Application Areas


Mobile phones, PDAs, notebooks
Portable media players, game consoles
Home appliances, instrumentation
Medical, security devices
Factory automation equipment