Company
ST Home | Smartcard ICs


Smartcard ICs
Integrated Circuits for Consumer

STMicroelectronics is the world’s leading supplier of ICs for pay-TV and conditional access, and has extensive experience supplying 8- and 32-bit secure microcontrollers for conditional access to pay-TV solution providers. ST’s latest solutions are produced in 0.15µm technology and represents state-of-the-art security combined with highperformance cryptography.
 
New products for pay-TV and digital rights management
In response to the specific requirements of the pay-TV market, ST has recently introduced a new device. The ST19NA18, designed in 0.15µm process technology, has improved built-in protection against fault injection and a higher speed clock for code execution and hardware cryptography. The device is expected to receive EAL5+ accreditation.

The USB 2.0, full-speed ST22T064 allows development of DRM/CA and ADSL pay-TV applications with critical decryption capabilities, allowing a powerful exchange of data.The second key benefit of the ST22T064 is a very high level of integration, thanks to its on board clock recovery, eliminating the requirement for external, costly discrete components and a crystal. The ST22T064-B will feature the option of either SPI bus interface or GPIO.

 
Packaging
Offering Smartcard ICs in form factors other than the traditional micromodule for cards is a one of the keys to our success, with packages such as SO20, TQFP44, BGA, ST has a unique value proposition where integration and security are key.
 
Product Selector

Smartcard ST19 Platform ICs

32-bit Platform ICs

 
Brochures and Product Guides
Smartcard ICs for Consumer (Flyer, PDF)