Company
ST Home | Smartcard ICs

Smartcard ICs
IC Solutions for Pay-TV/Conditional Access
and Content Protection

The conditional access system for digital pay-TV enables broadcasters and network operators to offer various pay services for video, audio and data transmitted via satellite, cable or terrestrial over-the-air systems. Conditional access (CA), based on smartcard technology with a secure integrated circuit, controls the encryption and the decryption of usage control messages, in order to descramble video, audio and data signals in a modular and transparent way to the delivery media. The secure microprocessor contains the confidential data needed to access the services and, no matter what kind of transmission is used, the smartcard IC will secure the system with the set-top box.
 
USB for even more efficient digital rights management


Historically, the limitation of the ISO 7816 smartcard interface limited the available bandwidth for exchanging video data between the secure microcontroller/CA and the set-top box.

Today however, due to a USB2.0 full-speed interface, it is possible to develop DRM/CA applications as well as ADSL pay-TV applications with “video-on-the-fly” decryption capabilities where the quantity of data exchanged is of prime importance.

ST offers a wide range of secure MCUs for conditional access applications: the 8bit secure ST19 family features up to 66KB of EEPROM while ST22 32-bit secure MCUs deliver up to 256KB of EEPROM. All the products dedicated to pay-TV applications combine state-of-the-art security features with a unique encryption performance.

Today these ICs exist in 0.18µm nonvolatile memory technology, but ST is rapidly expanding to new products in 0.15µm and 0.13µm.

 
New products for pay-TV and digital rights management (DRM)

In response to the specific requirements of the pay-TV market, ST has recently introduced a new device. The ST19NA18, designed in 0.15µm process technology, has improved built-in protection against fault injection and a higher speed clock for code execution and hardware cryptography. The device is expected to receive EAL5+ accreditation.

The USB2.0, full-speed, ST22T064 allows development of DRM/CA and ADSL pay-TV applications with critical decryption capabilities, allowing a powerful exchange of data.

The second key benefit of the ST22T064 is a very high level of integration, thanks to its on board clock recovery, eliminating the requirement for external, costly discrete components and a crystal. The ST22T064B will feature the option of either SPI bus interface or GPIO.

The ability to offer smartcard ICs in form factors other than traditional micromodules is one of the keys to ST’s success. With packages such as SO20, TQFP44 and BGA, ST has a unique value proposition combining integration and security.
 
Available ICs for conditional access on ST19 and ST22 platform

Part number

ROM

EEPROM
RAM
Cryptography
Interface
64KB
8KB
2KB
EDES
ISO 7816-3
112KB
8KB
4KB
EDES, PKI
ISO 7816-3
112KB
18KB
4KB
EDES, PKI
ISO 7816-3
224KB
34KB
6KB
EDES, PKI
ISO 7816-3
224KB
66KB
6KB
EDES, AES, PKI
ISO 7816-3
228KB
64KB
16KB
EDES, AES, PKI
USB/ISO 7816-12/CCID
374KB
72KB
8KB
EDES, AES, PKI
ISO 7816-3
374KB
256KB
16KB
EDES, AES, PKI
ISO 7816-3
New products
374KB
144KB
12KB
EDES, AES, PKI
ISO 7816-3
 
Brochures and Product Guides
Smartcard ICs for pay-TV (Flyer, PDF)