Company
ST Home | Thyristors & ACSwitches | ASD Thyristor | FLCxx

FLCxx

Fire Lighter Circuit
Datasheet | Orderable Products | Features and Description
 
Datasheet
Reference Title
FLC01 Fire Lighter Circuit
(26 Apr 2002, 113KB) Download
FLC10 Fire Lighter Circuit
(10 Jan 2001, 107KB) Download
FLC21 Low Power Fire Lighter Circuit
(22 Jul 2003, 70KB) Download
 
Orderable Products
Device Status RoHS Package Purchase
FLC01-200B Active Converted DPAK  
FLC01-200B-TR Active Converted DPAK  
FLC01-200H Active Converted IPAK  
FLC10-200B Active Converted DPAK  
FLC10-200H Active Converted IPAK
FLC21-135A Active Converted TO92 3  
Features and Description
Dedicated Thyristor structure for capacitance discharge ignition operation
High pulse current capability
190A @ tp = 10µs (FLC01), 240A @ tp= 10µs (FLC10) and 90A @ tp = 10µs (FLC21)
Fast turn-on operation
Designed for high ambient temperature (up to 120°C)
Before the common match the first system created to ignite gas was the piezoelectric. However, this concept is gradually being replaced by electronic ignition systems. Electronic ignition spark systems use a CDI structure (Capacitive Discharge Ignition). This system is now increasingly used in applications as varied as: boilers, furnaces, fuel control ignition, gas ranges, insect killers, barbecues and electric fences.
In the ignition circuit the AC mains is rectified by the diode (Ds) and charges the capacitor (C). When the voltage across the capacitor exceeds the threshold voltage of the zener (Z), a current (Ic) flows into the SCR gate. The Thyristor (Th) fires and causes an alternating current to run through C. The positive part of this current flows through C, Th and the primary of the transformer.
The negative part of the current runs through C, D and the primary of the transformer. The secondary provides a high voltage (a few tens of kilo Volts).
The FLC family of products offers customers an efficient solution for ignition systems by proving high reliability with more than 2 million On/Off at 120°C ambient.
Miniaturization and board space saving and component count reduction (one instead of four) mean stocks and assembly benefits.
FLC ignition structure
Basic ignition structure showing the ASD concept
Benefits:
System oriented: specific switch for short duration and high surge current
Reliability: monochip in planar technology able to support repetitive surges at high temperature range
Board space reduction: 1 component instead of 4
Cost Saving: system oriented structure
Adaptability: broad range family adapted to each application