Light Ignition Circuit
(12 May 2000, 125KB) Download
Orderable Products
Device
Status
RoHS
Package
Purchase
LIC01-195H
Active
Converted
IPAK
LIC01-215H
Active
Converted
IPAK
LIC01-215B-TR
Active
Converted
DPAK
Features and Description
High Voltage breakover Diode: VBO
min. = 195 V or 215 V
High holding current structure: IH
> 50 mA
High peak current pulse capability:
ITRM = 50 A
Direct operation on 220/240
VAC mains circuits
The LIC01 has been especially designed
for high voltage pulse generation circuits such as light
ignitors for:
High pressure sodium lamp
Lamp flashing circuit
Metal Halid lamp
It uses a high performance planar diffused technology device suitable
for high surge current operation in rugged environmental conditions.
When the voltage across the device reaches the breakover voltage,
it decreases from an off-state
to low voltage on-state condition. When the current through the
circuit drops below the holding current IH , the device comes back
to the off-state.
Typical
application
Benefits:
Space saving thanks to monolothic
function integration