STGF7NB60SL Product Page
STGF20NB60S Product Page
Three new IGBTs for lighting have recently gone into production.
The STGF7NB60SL and the STGF20NB60S are designed for light
dimming applications, while the STGD5NB120SZ is for pre-heating
ballasts. All three devices belong to the “S”
family that are optimized to achieve minimum on-voltage
drop for low frequency applications (freq < 1kHz).
|
|
STGD5NB120SZ
For Pre-Heating |
|
![]() |
![]() |
![]() |
|
The electronic ballast, with respect to the magnetic ballast presents the following advantages: reduced ballast loss (higher efficiency) and weight, on-lamp power control, more efficient tube ignition and no flickering. To provide longer life and to insure an efficient ignition of the lamp the cathode must be preheated.
| Pre-heating circuit
with STGD5NB120SZ for electronic lamp
ballast |

|
|
The preheating of the filaments allows an easy strike of the lamps thanks to the ignition voltage reduction. |
|
|
Electrical
Parameters Of STGD5NB120SZ |
|
The STGF7NB60SL and the STGF20NB60S are the
latest IGBTs designed specifically for light dimming applications.
Thanks to the lower threshold voltage, the STGF7NB60SL represents
the best solution for light dimmers driven directly by a micro-controller.
The 7A IGBT also shows higher ruggedness against short circuit
(tSCW = 14µs typical), even if this is not
requested for a slow-switching device.
|