* * _/_/_/_/_/_/ * _/ _/ * _/_/ _/ STMicroelectronics * _/ _/ * _/_/_/ _/ * www.st.com * * ***************************************************** * Model Generated by STMicroelectronics * * All Rights Reserved * * Commercial Use or Resale Restricted * ***************************************************** * CREATION DATES: 30-11-2006 * * * * POWER IGBT Model (Rev 1.0) * * * * EXTERNAL PINS DESCRIPTION: * * * * PIN 1 -> Collector * * PIN 2 -> Gate * * PIN 3 -> Emitter * * * * ****C**** * * ********************** * * *************************************** * * PARAMETER MODELS EXTRACTED FROM MEASURED DATA * * <<<<<<<<<<<>>>>>>>>>>> * * *************************************** * * THIS MODEL CAN BE USED AT TEMPERATURE: 25 °C * * * ***************************************************** * MODELLING FOR STGF14NC60KD .SUBCKT STGF14NC60KD 1 2 3 LG 10 2 7.5E-09 LE 3 15 7.5E-09 LC 13 1 4.5E-09 RG 10 5 4.3 RC 14 13 0.407E-04 RE 15 12 0.550E-02 RF 7 10 1MEG RX 4 14 795.072 CGE 12 5 0.7297767E-09 CCG 17 4 0.100053E-08 CK 16 4 0.166839E-10 DCE 12 14 DE DCG 12 11 DG Q1 12 11 14 Q M1 11 5 12 12 MOS E1 16 5 8 7 1 E2 17 5 6 7 1 G1 7 9 11 10 1u D1 8 9 DI D2 9 6 DI D3 16 4 DO R1 7 8 1MEG R2 7 6 1MEG .MODEL MOS NMOS + LEVEL = 3 + VTO = 6.541 + KP = 3.777 + THETA = 0.333 .MODEL Q PNP + IS = 0.103829E-19 + VAF = 9.04358 + BF = 2.63619 + NE = 1.51777 + ISE = 0.962995E-12 + IKF = 13.8690 + BR = 0.202309 + NC = 2.92437 + NK = 0.301663 + RB = 0.102926E-04 + TF = 0.100323E-06 + ITF = 1.00087 + VTF = 9.98660 + XTF = 120.100953 .MODEL DI D + IS = 0.01E-12 + CJO = 0.220140E-14 + RS = 0.05 .MODEL DO D + IS = 0.01E-12 + CJO = 0.373680E-11 + VJ = 0.75 + M = 0.35 .MODEL DE D + IS = 0.01E-12 + CJO = 0.584117E-13 + BV = 665 + VJ = 0.75 + M = 0.35 .MODEL DG D + IS = 0.01E-12 + BV = 665 + VJ = 0.75 + M = 0.35 .ENDS STGF14NC60KD * END OF MODELLING