* MODELLING FOR stgp7nb60k .SUBCKT stgp7nb60k 1 2 3 LG 10 2 7.5E-09 LE 3 15 7.5E-09 LC 13 1 4.5E-09 RG 10 5 3.3 RC 14 13 0.201E-02 RE 15 12 0.204E-02 RF 7 10 1MEG RX 4 14 782.313 CGE 12 5 0.621E-09 CCG 17 4 0.654E-09 CK 16 4 0.231E-10 DCG 12 11 DG Q1 12 11 14 Q M1 11 5 12 12 MOS E1 16 5 8 7 1 E2 17 5 6 7 1 G1 7 9 11 10 1u D1 8 9 DI D2 9 6 DI D3 16 4 DO R1 7 8 1MEG R2 7 6 1MEG .ENDS IK64 .MODEL MOS NMOS + LEVEL = 3 + VTO = 6.071 + KP = 2.049 + THETA = 0.182 .MODEL Q PNP + IS = 0.282E-17 + VAF = 161.251 + BF = 0.492E-01 + NE = 1.943 + ISE = 0.452E-14 + IKF = 1.268 + BR = 0.398E-01 + NC = 2.933 + NK = 0.679 + TF = 1E-06 + ITF = 1 + VTF = 10 + XTF = 0.1 .MODEL DI D + IS = 0.01E-12 + RS = 0 .MODEL DO D + IS = 0.01E-12 + CJO = 50E-12 + VJ = 0.75 + M = 0.35 .MODEL DE D + IS = 0.01E-12 + BV = 14.3 + N = 2 .MODEL DG D + IS = 0.01E-12 + BV = 640 + VJ = 0.75 + M = 0.35 * END OF MODELLING