* MODELLING FOR STGW20NC60V .SUBCKT STGW20NC60V 1 2 3 LG 10 2 7.5E-09 LE 3 15 7.5E-09 LC 13 1 4.5E-09 RG 10 5 1.9 RC 14 13 0.679E-03 RE 15 12 0.176E-02 RF 7 10 1MEG RX 4 14 799.975 CGE 12 5 0.212E-08 CCG 17 4 0.435E-08 CK 16 4 0.187E-10 DCG 12 11 DG Q1 12 11 14 Q M1 11 5 12 12 MOS E1 16 5 8 7 1 E2 17 5 6 7 1 G1 7 9 11 10 1u D1 8 9 DI D2 9 6 DI D3 16 4 DO R1 7 8 1MEG R2 7 6 1MEG .ENDS STGW20NC60V .MODEL MOS NMOS + LEVEL = 3 + VTO = 5.734 + KP = 16.995 + THETA = 0.181 .MODEL Q PNP + IS = 0.101E-15 + VAF = 100.760 + BF = 0.258 + NE = 1.379 + ISE = 0.497E-15 + IKF = 0.451 + BR = 0.944E-02 + NC = 1.639 + NK = 0.315 + TF = 1E-06 + ITF = 1 + VTF = 10 + XTF = 0.1 .MODEL DI D + IS = 0.01E-12 + RS = 0 .MODEL DO D + IS = 0.01E-12 + CJO = 50E-12 + VJ = 0.75 + M = 0.35 .MODEL DG D + IS = 0.01E-12 + BV = 665 + VJ = 0.75 + M = 0.35 * END OF MODELLING