Company
ST Home | Transistors | Power MOSFETs | Related Information | FDmesh II

FDmesh™ II
Fast diode power MOSFETs for top speed power applications

Higher frequencies and lower losses in DC-DC converters
 Applications  Design resources  Related information
 
STripFET VThe FDmesh II series belongs to the second generation of MDmesh technology. This associates a new vertical structure with the company’s strip layout, and combines all advantages of reduced on-resistance and fast switching with an intrinsic fast-recovery body diode. Their competitive conduction, switching performances and faster diode recovery phase, make them particularly suited for hard switching full-bridge topologies in the primary side sections of SMPSs for servers, and also for solar inverters and HID lighting applications.
 
Datasheets and product selector
FDmesh II
 
Features
The worldwide best RDS(on) amongst the fast recovery diode devices in TO-247 (only the STW55NM60ND)
100% avalanche tested
Extremely low input and output capacitances
Reduced recovery time (Trr) and charge (Qrr)
Extremely High dynamic dv/dt (40V/ns)
Gate charge minimized
 
Benefits
Low conduction losses
Low switching losses and high switching speed
Reduced driving losses
Fast diode recovery phase
Avalanche and cross-conduction phenomena robustness
 
Applications
SMPSs for servers
Solar inverters
HID lighting
 
 
Related information
Press announcements  
Title Date
STMicroelectronics Dramatically Reduces On-Resistance for Fast-Recovery MOSFETs, Delivering All-Round Energy Savings May. 06, 2008

Promotional documents
Title Reference  
Power MOSFETs selection guide SGMOS0209 Download (Oct. 2007, 893 Kb)