Company
ST Home | Transistors | Power MOSFETs | Related Information | MDmesh V power MOSFETs

MDmesh V power MOSFETs:
New high-voltage (650 V @ 25 ºC) power MOSFET family featuring worldwide best RDS(on) * area

With its higher electrical efficiency, our new family of high-voltage (650 V @ 25 ºC) power MOSFETs features the best RDS(on) * area on the market. The improvement in RDS(on) achieved with MDmesh V significantly reduces losses in line-voltage PFC circuits and power supplies. This in turn enables new generations of electronic products offering greater energy savings, superior power density, and more compact applications. This new technology will help product designers tackle emerging challenges such as the high-efficiency targets of new eco-design directives, and will also benefit the renewable energy sector by saving vital watts normally lost in power-control modules.
MDmesh V powerful efficiency
 
 

Datasheets and product selector

MDmesh V
 

Features

Worldwide best RsDS(on) * area in TO-220, TO-220FP, I2PAK, D2PAK, DPAK, IPAK, TO-247 and Max247 packages

Fast switching

Higher VDSS rating

High dv/dt capability

Easy to drive

100% avalanche tested
 

Benefits

Elevated energy savings

Higher power density

High electrical efficiency

More compact and reliable designs

 

Applications

SMPS (computers, very high efficiency adapters and telecom)

Lighting (electronic ballast, HID)

Displays (TVs, monitors)

Solar converters (grid connected DC-AC converters)
UPS
Welding

Motor control (High power mono-phase motors)

 

Design resources

Pspice models

 

Related information

MDmesh V Webseminar

MDmesh V power MOSFETs Flyer (PDF 366K)