Company
ST Home | Transistors | Power MOSFETs | Related Information | Expansion Of Low Voltage MOSFET Range

Expansion Of Low Voltage MOSFET Range
In PowerSO-8

 
Due to the ever increasing demand for more power and current capability, ST has been housing its MOSFETs in the power version of the SO-8, also known as PowerSO-8. This represents one of the most advanced package solutions to-date.

PowerSO-8 cross section


The thermal improvement due to the exposed slug can be traced from the Rthj-pcb curves below, where the standard SO-8 and the PowerSO-8 have been compared.

Rthj-pcb for PowerSO-8 and SO-8


Mounting this device on a 600mm2 copper board, thanks to the lower thermal resistance a 20% power gain is made.
Furthermore, by coupling the clip to the PowerSO-8, the RDS(on) is reduced and the current capability is boosted.

Preliminary PowerSO-8 Product Range

A wide product range at 30V, 100V and 200V will be created, housing the most advanced technologies such as StripFET III and MDmesh II. These products are perfectly suited for applications such as Synchronous Rectifiers in DC-DC Converters (30V) or as main switches in the primary side of isolated DC-DC Converters (100V or 200V).


Features

Exposed die pad
Clip mounting technique
Same standard SO-8 outline

Benefits

Excellent thermal performance, with the reduction of thermal resistance, Rthj-pcb
Increased power capability
Drastic reduction of on-resistance
High current capability

Reverse PowerSO-8

The latest challenge we have taken up is the development of the Reverse PowerSO-8.
With this solution, thanks to the slug’s position on top of the package, customers are able to improve power dissipation either through air flow or through a heatsink, avoiding the board over-heating and allowing efficiency improvement.
The pin out configuration has been completely reversed with respect to the traditional SO-8.