* MODELLING FOR STP4NK50Z .SUBCKT STP4NK50Z 1 2 3 LG 2 4 7.5n LS 12 3 7.5n LD 6 1 4.5n RG 4 5 6.992 RS 9 12 0.132E-03 RD 7 6 1.711 RJ 8 7 0.436E-03 CGS 5 9 0.376E-09 CGD 7 10 0.399E-09 CK 11 7 0.966E-11 DGD 11 7 DGD DBS 12 6 DBS DBD 9 7 DBD MOS 13 5 9 9 MOS L=1u W=1u E1 10 5 101 0 1 E2 11 5 102 0 1 E3 8 13 POLY(2) 6 8 6 12 0 0 0 0 0.586E-01 G1 0 100 7 5 1u D1 100 101 DID D2 102 100 DID R1 101 0 1MEG R2 102 0 1MEG .ENDS STP4NK50Z .MODEL MOS NMOS + LEVEL = 3 + VTO = 4.829 + PHI = 0.909 + IS = 0.1E-12 + JS = 0 + THETA = 0.138E-01 + KP = 2.279 .MODEL DGD D + IS = 0.1E-12 + CJO = 0.213E-10 + VJ = 0.761 + M = 0.328 .MODEL DBD D + IS = 0.1E-12 + CJO = 0.101E-10 + VJ = 0.787 + M = 0.331 .MODEL DBS D + IS = 0.1E-12 + BV = 560 + N = 1 + TT = 0.265E-06 + RS = 0.589E-02 .MODEL DID D + IS = 0.01E-12 + RS = 0 + BV = 570 * END OF MODELLING