* MODELLING FOR STB5NK50Z .SUBCKT STB5NK50Z 1 2 3 LG 2 4 0.739E-08 LS 12 3 0.517E-08 LD 6 1 0.453E-08 RG 4 5 5.998 RS 9 12 0.339E-01 RD 7 6 0.836 RJ 8 7 0.149E-01 CGS 5 9 0.638E-09 CGD 7 10 0.641E-09 CK 11 7 0.177E-10 DGD 11 7 DGD DBS 12 6 DBS DBD 9 7 DBD MOS 13 5 9 9 MOS L=1u W=1u E1 10 5 101 0 1 E2 11 5 102 0 1 E3 8 13 POLY(2) 6 8 6 12 0 0 0 0 0.655E-01 G1 0 100 7 5 1u D1 100 101 DID D2 102 100 DID R1 101 0 1MEG R2 102 0 1MEG .ENDS STB5NK50Z .MODEL MOS NMOS + LEVEL = 3 + VTO = 4.552 + PHI = 0.818 + IS = 0.1E-12 + JS = 0 + THETA = 0.753E-01 + KP = 4.495 .MODEL DGD D + IS = 0.1E-12 + CJO = 0.189E-10 + VJ = 0.828 + M = 0.361 .MODEL DBD D + IS = 0.1E-12 + CJO = 0.639E-09 + VJ = 0.791 + M = 0.313 .MODEL DBS D + IS = 0.1E-12 + BV = 569 + N = 1 + TT = 0.271E-06 + RS = 0.615E-02 .MODEL DID D + IS = 0.01E-12 + RS = 0 + BV = 579 * END OF MODELLING