* * _/_/_/_/_/_/ * _/ _/ * _/_/ _/ STMicroelectronics * _/ _/ * _/_/_/ _/ * www.st.com * * ***************************************************** * Model Generated by STMicroelectronics * * All Rights Reserved * * Commercial Use or Resale Restricted * ***************************************************** * CREATION DATES: 07-04-2006 * * * * POWER MOSFET Model (level 3) * * * * EXTERNAL PINS DESCRIPTION: * * * * PIN 1 -> Drain * * PIN 2 -> Gate * * PIN 3 -> Source * * * * ********* * * ********************** * * *************************************** * * PARAMETER MODELS EXTRACTED FROM MEASURED DATA * * <<<<<<<<<<<>>>>>>>>>>> * * *************************************** * * THIS MODEL CAN BE USED AT TEMPERATURE: 25 °C * * * ***************************************************** * MODELLING FOR STD95N4F3 .SUBCKT STD95N4F3 1 2 3 LG 2 4 2.1n LS 12 3 2.1n LD 6 1 1.1n RG 4 5 1.899 RS 9 12 0.167E-03 RD 7 6 0.807E-03 RJ 8 7 0.127E-03 CGS 5 9 0.226E-08 CGD 7 10 0.163E-08 CK 11 7 0.797E-10 DGD 11 7 DGD DBS 12 6 DBS DBD 9 7 DBD MOS 13 5 9 9 MOS L=1u W=1u E1 10 5 101 0 1 E2 11 5 102 0 1 E3 8 13 POLY(2) 6 8 6 12 0 0 0 0 0.131 G1 0 100 7 5 1u D1 100 101 DID D2 102 100 DID R1 101 0 1MEG R2 102 0 1MEG .MODEL MOS NMOS + LEVEL = 3 + VTO = 3.901 + PHI = 0.688 + IS = 0.1P + JS = 0 + THETA = 0.667 + KP = 201.336 + eta = 0.901E-02 .MODEL DGD D + IS = 0.1P + CJO = 0.133E-13 + VJ = 0.731 + M = 0.322 .MODEL DBD D + IS = 0.1P + CJO = 0.151E-10 + VJ = 0.751 + M = 0.335 .MODEL DBS D + IS = 0.1P + BV = 43 + N = 1 + TT = 0.439E-07 + RS = 0.401E-01 .MODEL DID D + IS = 0.01P + RS = 0 + BV = 48 .ENDS STD95N4F3 * END OF MODELLING