* MODELLING FOR STP11NM60FD .SUBCKT STP11NM60FD 1 2 3 LG 2 4 7.5n LS 12 3 7.5n LD 6 1 4.5n RG 4 5 3.002 RS 9 12 0.882E-01 RD 7 6 0.231 RJ 8 7 0.578E-02 CGS 5 9 0.107E-08 CGD 7 10 0.154E-08 CK 11 7 0.998E-11 DGD 11 7 DGD DBS 12 6 DBS DBD 9 7 DBD MOS 13 5 9 9 MOS L=1u W=1u E1 10 5 101 0 1 E2 11 5 102 0 1 E3 8 13 POLY(2) 6 8 6 12 0 0 0 0 0.711E-01 G1 0 100 7 5 1u D1 100 101 DID D2 102 100 DID R1 101 0 1MEG R2 102 0 1MEG .ENDS STP11NM60FD .MODEL MOS NMOS + LEVEL = 3 + VTO = 4.728 + PHI = 0.801 + IS = 0.1P + JS = 0 + THETA = 0.308E-01 + KP = 11.001 .MODEL DGD D + IS = 0.1P + CJO = 0.218E-10 + VJ = 0.757 + M = 0.341 .MODEL DBD D + IS = 0.1P + CJO = 0.255E-10 + VJ = 0.814 + M = 0.358 .MODEL DBS D + IS = 0.1E-12 + BV = 644 + N = 1 + TT = 0.362E-06 + RS = 0.482E-02 .MODEL DID D + IS = 0.1E-12 + RS = 0 + BV = 654 * END OF MODELLING