* MODELLING FOR STP12NM50FP .SUBCKT STP12NM50FP 1 2 3 LG 2 4 7.5E-09 LS 12 3 7.5E-09 LD 6 1 4.5E-09 RG 4 5 1.419 RS 9 12 0.149E-01 RD 7 6 0.136 RJ 8 7 0.667E-01 CGS 5 9 0.879E-09 CGD 7 10 0.981E-09 CK 11 7 0.206E-10 DGD 11 7 DGD DBS 12 6 DBS DBD 9 7 DBD MOS 13 5 9 9 MOS L=1u W=1u E1 10 5 101 0 1 E2 11 5 102 0 1 E3 8 13 POLY(2) 6 8 6 12 0 0 0 0 0.171 G1 0 100 7 5 1u D1 100 101 DID D2 102 100 DID R1 101 0 1MEG R2 102 0 1MEG .MODEL MOS NMOS + LEVEL = 3 + VTO = 4.999 + PHI = 0.631 + IS = 0.1E-12 + JS = 0 + THETA = 0.228 + KP = 5.001 .MODEL DGD D + IS = 0.1E-12 + CJO = 0.219E-10 + VJ = 0.849 + M = 0.306 .MODEL DBD D + IS = 0.1E-12 + CJO = 0.682E-10 + VJ = 0.824 + M = 0.387 .MODEL DBS D + IS = 0.1E-12 + BV = 544 + N = 1 + TT = 0.188E-06 + RS = 0.798E-01 .MODEL DID D + IS = 0.01E-12 + RS = 0 + BV = 554 .ENDS STP12NM50FP * END OF MODELLING