* MODELLING FOR STS8DNF3LL .SUBCKT STS8DNF3LL 1 2 3 LG 2 4 7.5n LS 12 3 7.5n LD 6 1 4.5n RG 4 5 4.053 RS 9 12 0.251E-02 RD 7 6 0.701E-02 RJ 8 7 0.112E-03 CGS 5 9 0.611E-09 CGD 7 10 0.581E-10 CK 11 7 0.236E-09 DGD 11 7 DGD DBS 12 6 DBS DBD 9 7 DBD MOS 13 5 9 9 MOS L=1u W=1u E1 10 5 101 0 1 E2 11 5 102 0 1 E3 8 13 POLY(2) 6 8 6 12 0 0 0 0 0.198 G1 0 100 7 5 1u D1 100 101 DID D2 102 100 DID R1 101 0 1MEG R2 102 0 1MEG .ENDS STS8DNF3LL .MODEL MOS NMOS + LEVEL = 3 + VTO = 1.851 + PHI = 0.645 + IS = 0.1P + JS = 0 + THETA = 0.571E-02 + KP = 42.194 .MODEL DGD D + IS = 0.1P + CJO = 0.409E-11 + VJ = 0.761 + M = 0.385 .MODEL DBD D + IS = 0.1P + CJO = 0.134E-12 + VJ = 0.733 + M = 0.273 .MODEL DBS D + IS = 0.1P + BV = 33 + N = 1 + TT = 0.206E-07 + RS = 0.364 .MODEL DID D + IS = 0.01P + RS = 0 + BV = 35 * END OF MODELLING