* MODELLING FOR STW14NK50Z .SUBCKT STW14NK50Z 1 2 3 LG 2 4 7.5n LS 12 3 7.5n LD 6 1 4.5n RG 4 5 1.599 RS 9 12 0.116E-01 RD 7 6 0.293 RJ 8 7 0.933E-02 CGS 5 9 0.212E-08 CGD 7 10 0.328E-08 CK 11 7 0.409E-10 DGD 11 7 DGD DBS 12 6 DBS DBD 9 7 DBD MOS 13 5 9 9 MOS L=1u W=1u E1 10 5 101 0 1 E2 11 5 102 0 1 E3 8 13 POLY(2) 6 8 6 12 0 0 0 0 0.564E-01 G1 0 100 7 5 1u D1 100 101 DID D2 102 100 DID R1 101 0 1MEG R2 102 0 1MEG .ENDS STW14NK50Z .MODEL MOS NMOS + LEVEL = 3 + VTO = 4.199 + PHI = 0.642 + IS = 0.1P + JS = 0 + THETA = 0.663E-01 + KP = 17.388 .MODEL DGD D + IS = 0.1P + CJO = 0.501E-10 + VJ = 0.763 + M = 0.347 .MODEL DBD D + IS = 0.1P + CJO = 0.183E-11 + VJ = 0.765 + M = 0.352 .MODEL DBS D + IS = 0.1E-12 + BV = 544 + N = 1 + TT = 0.468E-08 + RS = 0.691E-02 .MODEL DID D + IS = 2E-12 + RS = 0 + BV = 554 * END OF MODELLING