Company
ST Home | Transistors | Radio Frequency | Related Information | High-voltage RF MOSFETs

High-voltage RF MOSFETs feature improved ruggedness and best-in-class reliability

Based on the N-Channel RF power MOSFET technology, the SD39xx series of RF power transistors uses a new patented process which increases the breakdown voltage (min 250 V) and reduces the overall parasitic components.
These improved ruggedness and highly reliable devices also benefit from the “non-pedestal” ceramic packages with the lowest thermal resistance on the market and the reliability of standard gold ceramic RF packages.

 
High Voltage RF MOSFETs
Datasheet and product selector
SD39xx  
 
Key features
250 V breakdown voltage
New patented process
Best ruggedness performance
Lowest thermal resistance
Best-in-class reliability
 
Applications
Single side band (SSB)
Plasma generators
Magnetic resonance imaging (MRI)
RF heating