Products
Application Notes |

Compact dual output point of load converter based on the PM6680 step-down controller

Application Note
Format: PDF(600 kb) Last Updated: 17/04/2008 Pages: 38



Related Data Briefs
Demonstration board for the PM6680 dual step-down controller with adjustable output voltage for notebook power system
Related Datasheets
DUAL N-CHANNEL 30V - 0.017 OHM - 8A SO-8 LOW GATE CHARGE STRIPFET II POWER MOSFET
N-channel 30 V - 0.0032 Ω - 25 A - SO-8 STripFET™ III Power MOSFET for DC/DC conversion
N-channel 30 V - 0.008 Ω- 12 A - SO-8 ultra low gate charge STripFET™ Power MOSFET
No Rsense dual step-down controller with adjustable voltages for notebook system power