Products
Application Notes |

250 W HID metal halide electronic ballast

Application Note
Format: PDF(1270 kb) Last Updated: 06/05/2008 Pages: 44



Related Data Briefs
100 W 3-phase inverter for BLDC sensorless motor evaluation board
250 W electronic ballast demonstration board for metal halide lamps based on the L6562 and ST7LITE39F2
6 W isolated flyback topology power supply evaluation board based on VIPer12A-E
Non-isolated offline power supply demonstration board based on the VIPER22A-E
Security keypad demonstration board based on ST7Lite39F2 and STM1403
VIPer12A-E off line, constant current driver for high intensity LEDs
Related Datasheets
8-bit MCU with single voltage Flash, data EEPROM, ADC, timers, SPI, LINSCI
High-voltage high and low side driver
Low Power OFF-Line SMPS Primary Switcher
N-CHANNEL 10A - 600V - TO-220 Low Drop PowerMESH IGBT
N-CHANNEL 550V @ Tjmax - 0.30 OHM - 12A TO-220/TO-220FP/D2PAK/I2PAK MDMESH POWER MOSFET
N-channel 500 V, 0.22 Ω, 20 A D²PAK, TO-220FP, TO-220 FDmesh™ Power MOSFET (with fast diode)
TURBO 2 ULTRAFAST HIGH VOLTAGE RECTIFIER
Tandem 600 V hyperfast boost diode
Transition-mode PFC controller