Products
Application Notes | Cross-Industry | General Purpose Products | Timekeeper | Timekeepers

TIMEKEEPER® calibration

Application Note
Format: PDF(155 kb) Last Updated: 20/02/2008 Pages: 12



Related Datasheets
3.0/3.3 V I2C serial RTC with 44 bytes of NVRAM and supervisory functions
3.0/3.3V I2C combination serial RTC, NVRAM supervisor and microprocessor supervisor
3.3V TIMEKEEPER® supervisor
5.0 or 3.3 V TIMEKEEPER® supervisor
5.0 or 3.3V, 256 Kbit (32 Kbit x 8) TIMEKEEPER® SRAM
5.0V, 16 Kbit (2Kb X 8) TIMEKEEPER SRAM
5V, 256 Kbit (32 Kb x 8) TIMEKEEPER® SRAM
5V, 64 Kbit (8 Kb X 8) TIMEKEEPER SRAM
64 Kbit (8 Kbit X 8) TIMEKEEPER® SRAM
Serial access phantom RTC supervisor
Serial access real-time clock with alarm
Serial real-time clock
Serial real-time clock with 56 bytes of NVRAM