STB6000
QPSK DVB/DIRECTVTM direct conversion tuner IC
DATA BRIEF
Description
The STB6000 ASIC is a highly integrated, low cost direct conversion (zero IF) tuner IC for digital broadcast satellite (DBS) television applications. This device includes an LNA, down-converting mixers, baseband low pass filters, gain control, on chip VCO and a low noise PLL. Its wide gain control range is well suited for low symbol rate applications. The STB6000 is controlled by a simple two wire interface and has been designed to minimize the external bill of materials to reduce manufacturing costs and to simplify the board layout. The reduced component count ensures greater system reliability leading to increase consumer satisfaction. When used together, the STB6000and ST's successful STV0299 BPSK/QPSK deomdulator IC combine to form a highly cost effective complete Application: Integrated silicon tuner
VCO_BYP SYN_BYP V CCS CV
satellite front end that can seamlessly interface to ST's OMEGA range of set-top box decoders. Packaged in a small QFN 32-pin package, it is ideal for low cost DBS design.
CP_BYP
VTUNE
32
31
30
29
28
27
26
GN D
GN D 25
CP
LD
1
LD A CP
24
XT AL
GN D
2
/P
Synthesizer N
/R
/K
23
X OOU T
GN D
3
DC Offset Cancellation
22
XT ALB
GN D
4
21
XO_BYP
VCCM IX
5
0
20
IOUT
V CCRF
6
90
19
IOUT B
GN D
7
AGC BW 2-Wire Bus BB Gain
18
QOU T B
RFIN
8
17
QOU T
9
10 V R E G3
11 A GC
12 TSTA
13 AS
14 DATA
15 CLK
16 V CCB B
March 2004
1/2
STB6000
Features
Powered by RF Magic Direct conversion Input range 950 to 2150 MHz Supports 1 to 45 Msymbol/s Fully integrated LO and PLL Differential I/Q outputs Buffered XO output to clock other devices Low external component count Low power consumption QFN 32-pin package 2-wire I2C serial interface
Low cost integrated ZIF tuner for DVB and DIRECTV, VSAT and Internet throuth satellite applications 8PSK/QPSK support Simple interface to ST's OMEGA MPEG decoder devices Low phase noise, excellent linearity and high LO harmonics rejection Small QFN-32 pin package.
Ordering information
Device number
STB6000
Description
Satellite silicon tuner
Information furnished is believed to be accurate and reliable. However, STMicroelectronics assumes no responsibility for the consequences of use of such information nor for any infringement of patents or other rights of third parties which may result from its use. No license is granted by implication or otherwise under any patent or patent rights of STMicroelectronics. Specifications mentioned in this publication are subject to change without notice. This publication supersedes and replaces all information previously supplied. STMicroelectronics products are not authorized for use as critical components in life support devices or systems without the express written approval of STMicroelectronics.
The ST logo is a registered trademark of STMicroelectronics All other names are the property of their respective owners 2004 STMicroelectronics - All Rights Reserved STMicroelectronics Group of Companies Australia - Belgium - Brazil - Canada - China - Czech Republic - Finland - France - Germany - Hong Kong - India - Israel - Italy Japan - Malaysia - Malta - Morocco - Singapore - Spain - Sweden - Switzerland - United Kingdom - United States
w ww.st.com
2/2
|