STi7100
Low cost HDTV set-top box decoder for H.264/AVC and MPEG-2
Data Brief
Features
The STi7100 is a single-chip, high-definition STB decoder including: ST40 CPU core, 266 MHz dual ST231 CPU cores for audio and video decoding, both 400 MHz transpor t filtering and descrambling video decoder: H.264/AVC and MPEG-2 graphics engine and dual display: high-definition (HD) and standard definition (SD) audio decoder
The STi7100 also features the following embedded interfaces: USB 2.0 DVI/HDMI output digital audio and video auxiliary input modem serial ATA
DDR SDRAM
5 x 2-ch S/PDIF PCM out AudioL 2-ch PCM in AudioR Audio DACs Audio decoder and interfaces ST231 core
SD video in
Peripheral I/O and external interrupts
32 ST40 core 266 MHz UDI MMU 16 K Icache Int. control 32 K Dcache
32
Video LMI S yst em LMI
S e r ia l ATA interface Digital video input STBus USB 2.0
2x I/F SmCard 6x GPIO
IR Tx/ R x ILC
MAFE interface 4x UARTs
PWM 3x SSCs
PDES
CP FDMA DAA Clock generator and system ser v ices DiSEqC
Video decoder H.264/AVC, MPEG2 ST231 core
2D gamma blitter
CUR GDP GDP Display compositor
LMU Main video display Aux video display EMI
PTI TSmerger/router
DVI-HDCP HDMI
Output stage DACs
DENC DACs
TSIN0 T S I N 1 TS I/O NRSS-A
TMDS main video output (HD)
Main video output (HD) YPbPr
Aux video output (SD) YC/CVBS
Flash peripherals
December 2006
Rev 2
1/9
www.st.com 9
For further information contact your local STMicroelectronics sales office.
Description
STi7100
1
Description
The STi7100 is a new generation, high-definition set-top box decoder chip, and provides very high performance for low-cost HD systems. With enhanced performances over the STi7710, it includes an H.264/AVC decoder for new low-bitrate applications, as well as dualdecode MPEG-2 capability. Based on the Omega2 (STBus) architecture, this system on chip is a full back-end processing solution for digital terrestrial, satellite and cable high-definition set-top boxes compliant with ATSC, DVB, DIRECTV, DCII, OpenCable and ARIB BS4 specifications. The STi7100 demultiplexes, decrypts and decodes a single HD or SD video stream with associated multichannel audio. Video is output to two independently formatted displays: a full resolution display intended for a TV monitor, and a downsampled display intended for a VCR, or alternatively a second SD TV. Connection to a TV or display panel can be via an analog component interface or a copy protected DVI/HDMI interface. Composite outputs are provided for connection to the VCR with Macrovision protection. Audio is output with optional PCM mixing to an S/PDIF interface, PCM interface or via integrated stereo audio DACs. Digitized analog programs can also be input to the STi7100 for reformatting and display. The STi7100 includes a graphics rendering and display capability with a 2D graphics accelerator, two graphics planes and a cursor plane. A dual display compositor provides mixing of graphics and video with independent composition for each of the TV and VCR outputs. The STi7100 includes a stream merger to allow five different transport streams from different sources to be merged and processed concurrently. Applications include DVR time shifted viewing of a terrestrial program while acquiring an EPG/data stream from a satellite or cable front end. The flexible descrambling engine is compatible with required standards including DVB, DES, AES and Multi2. The STi7100 embeds a 266 MHz ST40 CPU for applications and device control. A dual DDR1 SDRAM memory interface is used for higher performance, to allow the video decoder the required memory bandwidth for HD H.264 decoding and sufficient bandwidth for the CPU and the rest of the system. A second memory bus is also provided for flash memory storing resident software and for connection of peripherals. A hard-disk drive (HDD) can be connected either to the serial ATA interface or as an expansion drive via the USB 2.0 port. The USB port can also be used to connect to a DOCSIS 2.0 CM gateway for interactive cable applications. The STi7100 is supported by STMicroelectronics' STAPI software, and is compatible with several other related devices such as the STi7109.
2/9
STi7100 Figure 1. Low-cost satellite HD set-top box
IR Tx/Rx
Description
2 x 128 Mbit
2 x 128 Mbit
DDR1
DDR1
STV0299 +STB6000 QPSK Rx
Transpor t stream in
STi7100
RGB/YPbPr/ HDMI
CVBS/YC VCR
PTSN MAFE I/F
Smar t cards
Flash
Figure 2.
Low-cost cable HD set-top box with return channel
CableCARDTM interface
Flash
2 x 128 Mbit
2 x 128 Mbit
DDR1 Broadcast
Tuner and SAW filter
DDR1
STV0498 IB data/ OOB
Tuner and SAW filter
EMI
Cable front end QAM/QPSK transceiver Diplex filter Upstream
PGA
STi7100 RGB/YPbPr/ HDMI
IR Tx/Rx
CVBS/YC RS232 Smar t cards VCR
3/9
Description Figure 3. Low-cost dual satellite and terrestrial HD set-top box with HDD
IR Tx/Rx Flash HDD EMI 2xDDR1
STi7100
SATA
STV0299 +STB6000 QPSK Rx
STi7100 DVB-CI RGB/YPbPr/ HDMI RS232
Tuner
STV0370
8VSB Rx
USB 2.0 Smar t cards PSTN MAFE I/F HDD
(expansion)
Figure 4.
Low-cost HD IP-TV set-top box with HDD
IR Tx/Rx Flash HDD EMI 2xDDR1
SATA
Ethernet RJ45
Ethernet controller
STi7100 RGB/YPbPr/ HDMI RS232 USB 2.0 Smar t cards HDD
(expansion)
4/9
STi7100
Description
1.1
1.1.1
Detailed features list
Processor subsystem
ST40 32-bit superscalar RISC CPU 266 MHz, 2-way set associative 16-Kbyte ICache, 32-Kbyte DCache, MMU 5-stage pipeline, delayed branch support floating point unit, matrix operation support debug port, interrupt controller
1.1.2
Transport subsystem
TS merger/router 2 serial/parallel inputs 1 bidirectional interface merging of 3 transport streams transpor t stream from memory support NRSS-A module interface TS routing for DVB-CI and CableCARDTM modules transpor t stream demux: DVB, DIRECTV, ATSC, ARIB, OpenCable, DCII integrated DES, AES, DVB, ICAM and Multi2 descramblers NDS random access scrambled stream protocol (RASP) compliant NDS ICAM CA suppor t for VGS, Passage and DVS042 residue handling
Programmable transport interface (PTI)
1.1.3
Video/graphics subsystem
MPEG-4 AVC high profile level 4.1/ MPEG-2 MP@HL video decoder hardware/firmware mixed architecture advanced error concealment and trick mode support dual MPEG-2 MP@HL decode
SD (ITU-R BT 601/656) D1 digital video input Displays HD display, multiformat capable (1080I, 720P, 480P/576P, 480I/576I) - Analog HD output RGB or YPbPr - HDMI encoded output SD display - Analog SD output: YPbPr or YC and CVBS
5/9
Description
STi7100 Gamma 2D/3D graphics processor
dual source blitter engine alpha blending and logical operations color space and format conversion fast color fill arbitrary resizing with high quality filters acceleration of direct drawing by CPU Gamma compositor and video processor 5 channels mixer for HD output independent 2-channel mixer for SD output 2 graphic display planes high-quality video scaler picture up-conversion hardware linear resizing and format conversions horizontal and vertical filtering HDMI 1.0/HDCP 1.1 copy protection hardware MacrovisionTM copy protection for 480I, 480P, 576I, 576P outputs
Copy protection
1.1.4
Audio subsystem
Digital audio decoder compatible with all popular audio standards PCM mixing with internal or external source and sample rate conversion independent multichannel PCM output, S/PDIF output and analog output 6 to 2 channel downmixing PCM audio input
Stereo 24-bit audio DAC for analog output IEC958/IEC1937 digital audio output interface (S/PDIF)
1.1.5
Interfaces
External memory interface (EMI) 16-bit interface supporting ROM, Flash, SFlash, SRAM, peripherals access in 5 banks master/slave support for interconnecting two STi7100 devices dual interface for 32-bit DDR1 200-MHz (DDR400) memories, supports 64, 128, 256 and 512 Mbit devices
Dual local memory interface (LMI)
USB 2.0 host interface Serial ATA hard-disk drive support record and playback with trick modes pause and time shifting watch and record
6/9
STi7100
Description On-chip peripherals
4 ASCs (UARTs) with Tx and Rx FIFOS, two of which can be used in smartcard interfaces 2 smartcard interfaces and clock generators (improved to reduce external circuitry) 3 SSCs for I²C/SPI master slaves interfaces serial communications interface (SCIF) 2 PWM outputs PWM capture/compare functions teletext serializer and DMA module 6 banks of general purpose I/O, 3.3 V tolerant SiLabs line-side (DAA) interface Modem analog front end (MAFE/DAA) interface infrared transmitter/receiver supporting RC5, RC6 and RECS80 codes UHF remote receiver input interface interrupt level controller and external interrupts, 3.3 V tolerant low power/RTC/watchdog controller integrated VCXO DiSEqCTM 2.0 interface
Flexible multichannel DMA
1.1.6
Services and package
JTAG/TAP interface ST40 and ST231 toolset support 35 x 35 PGBA package, 580+100 balls
7/9
Revision history
STi7100
2
Revision history
Table 1.
Date 19-Dec-2006 10-Dec-2004
Document revision history
Revision 2 1 Changes Rewritten to include latest information and corrected product code. Initial release.
8/9
STi7100
Please Read Carefully:
Information in this document is provided solely in connection with ST products. STMicroelectronics NV and its subsidiaries ("ST") reserve the right to make changes, corrections, modifications or improvements, to this document, and the products and services described herein at any time, without notice. All ST products are sold pursuant to ST's terms and conditions of sale. Purchasers are solely responsible for the choice, selection and use of the ST products and services described herein, and ST assumes no liability whatsoever relating to the choice, selection or use of the ST products and services described herein. No license, express or implied, by estoppel or otherwise, to any intellectual property rights is granted under this document. If any part of this document refers to any third party products or services it shall not be deemed a license grant by ST for the use of such third party products or services, or any intellectual property contained therein or considered as a warranty covering the use in any manner whatsoever of such third party products or services or any intellectual property contained therein.
UNLESS OTHERWISE SET FORTH IN ST'S TERMS AND CONDITIONS OF SALE ST DISCLAIMS ANY EXPRESS OR IMPLIED WARRANTY WITH RESPECT TO THE USE AND/OR SALE OF ST PRODUCTS INCLUDING WITHOUT LIMITATION IMPLIED WARRANTIES OF MERCHANTABILITY, FITNESS FOR A PARTICULAR PURPOSE (AND THEIR EQUIVALENTS UNDER THE LAWS OF ANY JURISDICTION), OR INFRINGEMENT OF ANY PATENT, COPYRIGHT OR OTHER INTELLECTUAL PROPERTY RIGHT. UNLESS EXPRESSLY APPROVED IN WRITING BY AN AUTHORIZED ST REPRESENTATIVE, ST PRODUCTS ARE NOT RECOMMENDED, AUTHORIZED OR WARRANTED FOR USE IN MILITARY, AIR CRAFT, SPACE, LIFE SAVING, OR LIFE SUSTAINING APPLICATIONS, NOR IN PRODUCTS OR SYSTEMS WHERE FAILURE OR MALFUNCTION MAY RESULT IN PERSONAL INJURY, DEATH, OR SEVERE PROPERTY OR ENVIRONMENTAL DAMAGE. ST PRODUCTS WHICH ARE NOT SPECIFIED AS "AUTOMOTIVE GRADE" MAY ONLY BE USED IN AUTOMOTIVE APPLICATIONS AT USER'S OWN RISK.
Resale of ST products with provisions different from the statements and/or technical features set forth in this document shall immediately void any warranty granted by ST for the ST product or service described herein and shall not create or extend in any manner whatsoever, any liability of ST.
ST and the ST logo are trademarks or registered trademarks of ST in various countries. Information in this document supersedes and replaces all information previously supplied. The ST logo is a registered trademark of STMicroelectronics. All other names are the property of their respective owners.
2006 STMicroelectronics - All rights reserved STMicroelectronics group of companies Australia - Belgium - Brazil - Canada - China - Czech Republic - Finland - France - Germany - Hong Kong - India - Israel - Italy - Japan Malaysia - Malta - Morocco - Singapore - Spain - Sweden - Switzerland - United Kingdom - United States of America www.st.com
9/9
|