STM8-SK/RAIS STM8-D/RAIS ST7-SK/RAIS ST7-D/RAIS
Raisonance's complete, low-cost starter kits for STM8 and ST7
Data Brief
Features
Embedded RLink
USB interface to host PC In-circuit debugging and programming Application board connection via ST SWIM, ICC or JTAG
REva motherboard
1 standard SO-DIMM connector to plug in daughter boards Digital and analog I/O evaluation features, including on-board LEDs, buttons, switches, external analog connector, temperature sensor and potentiometer I²C EEPROM and bus RS232 driver and 2 DB9 connectors Prototype area VDD settings for 1.8 V, 3.3 V and 5 V microcontrollers USB powered, no external power required
Description
The REva starter kits are Raisonance's complete, cost-effective solutions for starting application development and evaluating STM8x, ST7LITEx, ST7Fox, ST7232x, ST7234x, ST7236x and ST7263B microcontrollers. Kits contain all the hardware and software required to develop applications for microcontrollers, including the REva evaluation board, target STM8 and ST7 microcontrollers, embedded RLink for in-circuit debugging and incircuit programming and the raisonance integrated development environment (RIDE) with application builder.
Interchangeable REva daughter board
Features different STM8 and ST7 MCUs to permit application development for a wide range of devices and may include additional device specific features
Raisonance software
Ride7: Editor, SIMICE simulator, Rbuilder, C compiler, debugger, Project manager, and CodeCompressor RFlasher7 device programming interface
July 2008
Rev 4
1/5
www.st.com 5
For further information contact your local STMicroelectronics sales office.
Architecture
STM8-SK/RAIS STM8-D/RAIS ST7-SK/RAIS ST7-D/RAIS
Architecture
Embedded RLink: In-circuit debugging and programming tool that uses SWIM for the STM8, in-circuit communication (ICC) for the ST7 and supports the JTAG protocol. It interfaces with the host PC via a USB connection. REva mother board: Universal evaluation board designed for quick and easy evaluation of a complete range of features (I/Os, ADC, SPI, CAN, I2C...) for a variety of STM8 and ST7s. It is powered from the RLink's USB connection to the host PC. REva daughter boards: Interchangeable boards featuring different STM8 and ST7 microcontrollers, make it easy to evaluate and develop applications for a complete range of MCUs from a single evaluation platform. All boards have a clock source selection jumper, and an oscillator footprint. See Table 1 and Table 2 for details. Raisonance's software: RLink can be driven by Raisonance's Ride7 or RFlasher7.
Ride7: Drives the RLink and offers seamless control of software development tools (project manager, editor, compiler, assembler, linker, debugger, etc.) from an intuitive graphical interface. It offers full integration of the relevant C/C++ toolsets, project management, code editor and SIMICE instruction set simulator. Ride7 includes: RBuilder allows users to rapidly configure device peripherals in a GUI and generate the C source code for peripherals at the click of a button without writing a single line of code SIMICE simulator Raisonance STM8 and ST7 C compiler High-level language debugging Project manager Color syntax highlighting editor Free downloads of evaluation versions with unlimited debugging from www.raisonance.com The optional CodeCompressor allows post-link optimization of the entire applications code using optimizations like in-lining, factorizing and peepholing, which can reduce application code by 5 to 15%.
RFlasher7: Raisonance's easy-to-use device programming interface drives RLink and allows users to erase, program, view and verify microcontroller memory. RFlasher7 also includes automated mode for automatic execution of programming sequences for mass programming and project mode that allows users to save their programming configurations. In this operating mode, tasks become intuitive and can be achieved with only a few clicks such as: Flash memory erasing and programming, Flash or RAM memory dumping, blank check, programming verifications, mass programming process.
2/5
STM8-SK/RAIS STM8-D/RAIS ST7-SK/RAIS ST7-D/RAIS
REva starter kits
REva starter kits
Table 1. Raisonance starter kits for the STM8 and ST7
Daughter board ID marking Additional features(1) MCU family supported STM8S207/8 ST7Ultralite0 ST7FLITE0 ST7FLIT1xB ST7FLITE3 ST72321 ST72324/5 ST7234x ST7226x ST72361 ST7256X Clock source selection jumper USB mini-B connector 24MHz oscillator ST7260 ST7263B MCU device STM8S208RB ST7FLITEU0 ST7FLITE09Y0 ST7FLIT19BF1 ST7FLITE39F2 MCU package LQFP64 DIP16 SO16 SO20 SO20
Starter kit (order code)
STM8/128-SK/RAIS STM8S208RB ST7LITEU0 ST7LITE0 ST7FLITE-SK/RAIS ST7LITE1B ST7LITE3 ST72321B ST7232X-SK/RAIS ST72325 ST72345 ST72F34X-SK/RAIS ST72264 ST2F36X-SK/RAIS ST72361
ST72F321BAR9 LQFP64 ST72F325AR9 ST72F345C4 ST72F264G2 ST72F361AR9 LQFP64 LQFP48 S028 LQFP64
ST2F63B-SK/RAIS
ST7263B
ST72F63BH6
LQFP48
1. All kits have a clock source selection jumper, and an oscillator footprint unless stated otherwise.
REva daughter boards available independently from STMicroelectronics
Table 2. Raisonance standalone daughter boards for the STM8 and ST7
Daughter board ID marking ST72321B ST72325 ST72345 ST7FLI49 Additional features(1) MCU family supported ST72321 ST72324/25 ST7234x ST7FLITE4 MCU device MCU package
Standalone daughter board (order code) ST72321B-D/RAIS ST72325-D/RAIS ST72345-D/RAIS ST7FLI49-D/RAIS
ST72F321BAR9 LQFP64 ST72F325AR9 ST72F345C4 ST7FLITE49K2 LQFP64 LQFP48 LQFP32 LQFP32 SO20 DIP16 DIP16 DIP16 LQFP32 LQFP64
ST7FLI49M-D/RAIS ST7LITE4M ST7FLIT1B-D/RAIS ST7LITE1B
ST7FLITE4M ST7FLI49MK1 ST7FLIT1xB ST7Ultralite0 ST7UltraliteS ST7FOXA0 ST7FOXK2 STM8S207/8 ST7FLIT19BF1 ST7FLITEU0 ST7FLITEUS ST7FOXA0 ST7FOXK2 STM8S208RB
ST7FLITU0-D/RAIS ST7LITEU0 ST7FLITUS-D/RAIS ST7LITEUS5 ST7FOXA0-D/RAIS ST7FOXK2-D/RAIS STM8/128-D/RAIS ST7FOXA0 ST7FOXK2 STM8S208RB
1. All kits have a clock source selection jumper, and an oscillator footprint unless stated otherwise.
3/5
Ordering information
STM8-SK/RAIS STM8-D/RAIS ST7-SK/RAIS ST7-D/RAIS
Ordering information
REva starter kits and Raisonance development tools can be ordered from Raisonance or from your nearest ST Distributor or sales office. REva starter kits based on the same mother/daughter board design, with embedded RLink, driven by Ride software are also available for the STM32, STR7 and STR9 ARM corebased microcontrollers and for the PSD microcontrollers. For more information refer to www.st.com/mcu. For more information, documentation and downloads, please refer to www.raisonance.com. For more information about which microcontrollers are supported, refer to www.raisonance.com or the STMicroelectronics microcontroller support site, www.st.com.
Revision history
Table 3.
Date 01-Mar-2005 24-Aug-2005 21-June-2006
Document revision history
Revision 1 2 3 Initial release. Added part number ST7232x-SK/RAIS and ST7LITE1B daughter board. Added part number ST72F34X-SK/RAIS, ST72F36X-SK/RAIS and ST72F63BSK/RAIS. Added daughter board features to Table 1. Added STM8 microcontroller family to supported devices. Updated the Raisonance's software paragraph, replaced Table 1 with Tables 1 and 2, and reformatted the document. Changes
21-Jul-2008
4
4/5
STM8-SK/RAIS STM8-D/RAIS ST7-SK/RAIS ST7-D/RAIS
Please Read Carefully:
Information in this document is provided solely in connection with ST products. STMicroelectronics NV and its subsidiaries ("ST") reserve the right to make changes, corrections, modifications or improvements, to this document, and the products and services described herein at any time, without notice. All ST products are sold pursuant to ST's terms and conditions of sale. Purchasers are solely responsible for the choice, selection and use of the ST products and services described herein, and ST assumes no liability whatsoever relating to the choice, selection or use of the ST products and services described herein. No license, express or implied, by estoppel or otherwise, to any intellectual property rights is granted under this document. If any part of this document refers to any third party products or services it shall not be deemed a license grant by ST for the use of such third party products or services, or any intellectual property contained therein or considered as a warranty covering the use in any manner whatsoever of such third party products or services or any intellectual property contained therein.
UNLESS OTHERWISE SET FORTH IN ST'S TERMS AND CONDITIONS OF SALE ST DISCLAIMS ANY EXPRESS OR IMPLIED WARRANTY WITH RESPECT TO THE USE AND/OR SALE OF ST PRODUCTS INCLUDING WITHOUT LIMITATION IMPLIED WARRANTIES OF MERCHANTABILITY, FITNESS FOR A PARTICULAR PURPOSE (AND THEIR EQUIVALENTS UNDER THE LAWS OF ANY JURISDICTION), OR INFRINGEMENT OF ANY PATENT, COPYRIGHT OR OTHER INTELLECTUAL PROPERTY RIGHT. UNLESS EXPRESSLY APPROVED IN WRITING BY AN AUTHORIZED ST REPRESENTATIVE, ST PRODUCTS ARE NOT RECOMMENDED, AUTHORIZED OR WARRANTED FOR USE IN MILITARY, AIR CRAFT, SPACE, LIFE SAVING, OR LIFE SUSTAINING APPLICATIONS, NOR IN PRODUCTS OR SYSTEMS WHERE FAILURE OR MALFUNCTION MAY RESULT IN PERSONAL INJURY, DEATH, OR SEVERE PROPERTY OR ENVIRONMENTAL DAMAGE. ST PRODUCTS WHICH ARE NOT SPECIFIED AS "AUTOMOTIVE GRADE" MAY ONLY BE USED IN AUTOMOTIVE APPLICATIONS AT USER'S OWN RISK.
Resale of ST products with provisions different from the statements and/or technical features set forth in this document shall immediately void any warranty granted by ST for the ST product or service described herein and shall not create or extend in any manner whatsoever, any liability of ST.
ST and the ST logo are trademarks or registered trademarks of ST in various countries. Information in this document supersedes and replaces all information previously supplied. The ST logo is a registered trademark of STMicroelectronics. All other names are the property of their respective owners.
2008 STMicroelectronics - All rights reserved STMicroelectronics group of companies Australia - Belgium - Brazil - Canada - China - Czech Republic - Finland - France - Germany - Hong Kong - India - Israel - Italy - Japan Malaysia - Malta - Morocco - Singapore - Spain - Sweden - Switzerland - United Kingdom - United States of America www.st.com
5/5
|