STX-RLINK
Raisonance's in-circuit debugger/programmer for STM8, ST7, PSD, STM32, STR7 and STR9
Data Brief
Features
In-circuit debugging and programming Connection to application board via JTAG standard, or ST SWIM or ICC connection USB interface to host PC Powered from USB
Description
The RLink (STX-RLINK) is Raisonance's versatile, low-cost, in-circuit debugger and programmer for a complete range of STMicroelectronics microcontrollers (STM8, ST7, PSD, STM32, STR7 and STR9). It connects to application or evaluation boards for in-circuit programming and debugging via an industry standard JTAG connection for ARM core-based and PSD microcontrollers, via STMicroelectronics' SWIM connection for STM8, or via an in-circuit communication (ICC) connection for ST7 microcontrollers. The RLink, driven by Raisonance's Ride7 integrated development environment provides both unlimited in-circuit debugging and programming of applications for STM8, ST7 and PSD. It provides in-circuit debugging of up to 32 Kbytes of code for STM32, STR7 and STR9, and unlimited in-circuit programming of applications for these devices. In combination with Raisonance's free RFlasher7 programming software, RLink can also be used as a very-low cost, dedicated in-circuit programmer for STM8, ST7, PSD, STM32, STR7 and STR9 microcontrollers. The RLink does not include trace support for ARM core-based devices with Embedded Trace MacrocellTM such as STR9. Tools with trace capability are available in the STR9 Professional Developer Kit from Raisonance (STR9-DK/RAIS) with Signum JTAGjet, and in the STR91x Advanced Developer's Kit from IAR (STR91XDK/IAR) with J-Trace.
June 2008
Rev 4
1/5
www.st.com 5
For further information contact your local STMicroelectronics sales office.
Architecture
STX-RLINK
Architecture
RLink - Raisonance's in-circuit debugging and programming tool supports SWIM, ICC and JTAG protocols and connects to your application board via one of three adapters which provide the following connections:
10-pin ICC adapter for ST7, and a 4-pin SWIM adapter for STM8 14-pin JTAG adapter for PSD 20-pin JTAG adapter for STM32, STR7 and STR9
C compiler toolsets - Raisonance provides C compilers tailored to the complete range of supported microcontroller families. Compilers are fully optimizing and seamlessly integrated into Ride7, eliminating the need to edit complicated scripts and maximizing ease of use. Toolsets include:
Raisonance C compiler for STM8 and ST7 (Rkit-STM8) features zero-page auto relocation for code size and performance optimization that is tailored to the architecture of these devices. The compiler chain is available from Raisonance in a free version that outputs code up to 16 Kbytes in size. Raisonance RC-51 compiler supports PSD and other 8051 core-based microcontrollers. The compiler tool chain is available from Raisonance in a free version that outputs code up to 4 Kbytes in size. Raisonance GNU C/C++ compiler supports the full range of ST ARM core-based microcontrollers in the STM32, STR9 and STR7 families.
Raisonance's software - RLink can be driven by Raisonance's integrated development environment (Ride7) or by other tools such as RFlasher7, some inline programming applications and ST tools (STVD and STVP).
Ride7 - Drives the RLink and offers seamless control of software development tools (project manager, editor, compiler, assembler, linker, debugger, etc.) from an intuitive graphical interface. It offers full integration of the relevant C/C++ toolsets, project management, code editor and SIMICE instruction set simulator. The RBuilder feature allows users to rapidly configure device peripherals in a GUI and generate the C source code for peripherals at the click of a button, without writing a single line of code. The optional CodeCompressor allows post-link optimization of the entire applications code using optimizations like in-lining, factorizing and peepholing, which can reduce application code by 5 to 15%. RFlasher7 - Raisonance's easy-to-use device programming interface drives RLink and allows users to erase, program, view and verify microcontroller memory. RFlasher7 also includes automated mode for automatic execution of programming sequences for mass programming and project mode that allows users to save their programming configurations. In this operating mode, tasks such as: Flash memory erasing and programming Flash or RAM memory dumping Blank check, programming verifications Mass programming process
become intuitive and can be achieved with only a few clicks.
2/5
STX-RLINK
Ride7 integrated development environment
Ride7 integrated development environment
All packages include:
Free downloads of evaluation versions from www.raisonance.com Free RFlasher7 programming software Color syntax highlighting editor Project manager High-level language debugging
Ride7 for STM32, STR7 and STR9
GNU C/C++ toolset for ARM SIMICE simulator Available in free evaluation version that includes the unlimited GNU C/C++ compiler.
Ride7 for PSD
RC-51 ANSI C compiler SIMICE simulator Available in free evaluation version with 4KB code-size limited version of the RC51 compiler, unlimited debugging. Suppor ts softExpress for configuration of PSD microcontrollers Suppor ts CodeCompressor, Raisonance's optional post-link code optimizer. Applies optimizations such as inlining, factorization and peepholing
Ride7 for STM8 and ST7
Raisonance STM8/ST7 C compiler SIMICE simulator RBuilder application builder for quick, easy configuration of peripherals and generation of associated application source code (requires use of a C compiler). Suppor ts CodeCompressor, Raisonance's optional post-link code optimizer. Applies optimizations such as inlining, factorization and peepholing. Available in free evaluation version with unlimited debugging.
Ordering information
Raisonance development tools can be ordered from Raisonance or from your nearest ST Distributor or sales office. When ordering the RLink from ST, use the order code STX-RLINK. For more information, documentation and downloads, please refer to www.raisonance.com. For supported microcontrollers refer to www.raisonance.com or the STMicroelectronics microcontroller support site, www.st.com/mcu.
3/5
Revision history
STX-RLINK
Revision history
Table 1.
Date 01-Dec-2005 08-Feb-2006 20-Jun-2006 30-Jun-2008
Document revision history
Revision 1 2 3 4 Initial release. Corrected to indicate in-circuit debugging capabilities and Code Compressor for ST7 Added STR9 microcontroller family to supported devices Added STM8 and STM32 microcontroller families to supported devices and reformatted the document Changes
4/5
STX-RLINK
Please Read Carefully:
Information in this document is provided solely in connection with ST products. STMicroelectronics NV and its subsidiaries ("ST") reserve the right to make changes, corrections, modifications or improvements, to this document, and the products and services described herein at any time, without notice. All ST products are sold pursuant to ST's terms and conditions of sale. Purchasers are solely responsible for the choice, selection and use of the ST products and services described herein, and ST assumes no liability whatsoever relating to the choice, selection or use of the ST products and services described herein. No license, express or implied, by estoppel or otherwise, to any intellectual property rights is granted under this document. If any part of this document refers to any third party products or services it shall not be deemed a license grant by ST for the use of such third party products or services, or any intellectual property contained therein or considered as a warranty covering the use in any manner whatsoever of such third party products or services or any intellectual property contained therein.
UNLESS OTHERWISE SET FORTH IN ST'S TERMS AND CONDITIONS OF SALE ST DISCLAIMS ANY EXPRESS OR IMPLIED WARRANTY WITH RESPECT TO THE USE AND/OR SALE OF ST PRODUCTS INCLUDING WITHOUT LIMITATION IMPLIED WARRANTIES OF MERCHANTABILITY, FITNESS FOR A PARTICULAR PURPOSE (AND THEIR EQUIVALENTS UNDER THE LAWS OF ANY JURISDICTION), OR INFRINGEMENT OF ANY PATENT, COPYRIGHT OR OTHER INTELLECTUAL PROPERTY RIGHT. UNLESS EXPRESSLY APPROVED IN WRITING BY AN AUTHORIZED ST REPRESENTATIVE, ST PRODUCTS ARE NOT RECOMMENDED, AUTHORIZED OR WARRANTED FOR USE IN MILITARY, AIR CRAFT, SPACE, LIFE SAVING, OR LIFE SUSTAINING APPLICATIONS, NOR IN PRODUCTS OR SYSTEMS WHERE FAILURE OR MALFUNCTION MAY RESULT IN PERSONAL INJURY, DEATH, OR SEVERE PROPERTY OR ENVIRONMENTAL DAMAGE. ST PRODUCTS WHICH ARE NOT SPECIFIED AS "AUTOMOTIVE GRADE" MAY ONLY BE USED IN AUTOMOTIVE APPLICATIONS AT USER'S OWN RISK.
Resale of ST products with provisions different from the statements and/or technical features set forth in this document shall immediately void any warranty granted by ST for the ST product or service described herein and shall not create or extend in any manner whatsoever, any liability of ST.
ST and the ST logo are trademarks or registered trademarks of ST in various countries. Information in this document supersedes and replaces all information previously supplied. The ST logo is a registered trademark of STMicroelectronics. All other names are the property of their respective owners.
2008 STMicroelectronics - All rights reserved STMicroelectronics group of companies Australia - Belgium - Brazil - Canada - China - Czech Republic - Finland - France - Germany - Hong Kong - India - Israel - Italy - Japan Malaysia - Malta - Morocco - Singapore - Spain - Sweden - Switzerland - United Kingdom - United States of America www.st.com
5/5
|