L6440
4-Channel ultra low power GMR-TMR preamplifier for HDD applications
Data Brief
Feature summary
Flip Chip package 4-channel configuration Dual Power Supplies of +3V, +20% -10% and -2.1V, 6% Operating Temperature Range -25C to +85C Supports xGMR heads from 50 to 500 Ohms and perpendicular write heads Data Rate up to 600Mb/s Sleep mode power consumption < 200W Sleep-to-read recovery time < 500ns Read mode power consumption < 60mW (RMR=250Ohm, Ibias =400A, NF<2dB) Read Bandwidth (-3dB): 50kHz - 450MHz Read Gain selectable from 20dB to 38dB Write mode power consumption < 200 mW @ 600Mb/s measured with single head 100% Write mode duty cycle, 127b PRBS, Iw = 40mA, OSC = 100mA (0-pk), OSD = 500ps (PW50), with Heater off Write voltage launched up to 6V differential Accurate Flying Height Control using voltage or power output ESD diodes for MR head protection Differential Current and Voltage Bias / Voltage Sense architecture Bi-directional 16-bit serial interface 2.5V and 3.3V CMOS compatible
Flip Chip (Bumped die) This part is specially designed to have minimum dissipation in all the modes of operation (Sleep <200mW, Read <60mW, Write <200mW) and very fast Sleep to Read recovery time (S2R <500ns). It is designed for use with 4-terminal Giant Magneto Resistance / Tunnel Magneto Resistance read and Perpendicular write heads. In read mode, the device consists of a fully differential amplifier, offering: current or voltage bias, voltage-sense input, programmable input impedance, a wide-range read gain, low-noise and high-bandwidth. In write mode, it includes fast current switching differential write drivers, which support data rates up to 600 Mb/s, overshoot amplitude and duration programmability. In all the modes of operations Fly Height Control circuit is available. This circuit delivers an accurate programmable voltage or power to a resistive element near the write head to match write current induced heating and subsequent expansion or protrusion of the pole tip which effect the media spacing.
bs O
Description
The L6440 is a BICMOS Silicon Germanium monolithic integrated circuit differential preamplifier for Ultra Low Power Hard Disk Drive applications.
let o
Pr e
du o
(s) ct
so Ob -
te le
ro P
uc d
s) t(
The part is further comprehensive of an extensive analog/digital measurement scheme for the read, write, heater heads and die temperature, of an extensive fault detection and reporting scheme, thermal asperity detection and correction, write degauss function.
Order code
Part number L6440 Package Flip Chip (Bumped die) Operating temp. range -25C to +85C
July 2006
Rev 1
1/3
www.st.com 3
For further information contact your local STMicroelectronics sales office.
Revision history
L6440
1
Revision history
Table 1.
Date 12-Jul-2006
Document revision history
Revision 1 Initial release. Changes
bs O
let o
Pr e
du o
(s) ct
so Ob -
te le
ro P
uc d
s) t(
2/3
L6440
Please Read Carefully:
Information in this document is provided solely in connection with ST products. STMicroelectronics NV and its subsidiaries ("ST") reserve the right to make changes, corrections, modifications or improvements, to this document, and the products and services described herein at any time, without notice. All ST products are sold pursuant to ST's terms and conditions of sale.
Purchasers are solely responsible for the choice, selection and use of the ST products and services described herein, and ST assumes no liability whatsoever relating to the choice, selection or use of the ST products and services described herein. No license, express or implied, by estoppel or otherwise, to any intellectual property rights is granted under this document. If any part of this document refers to any third party products or services it shall not be deemed a license grant by ST for the use of such third party products or services, or any intellectual property contained therein or considered as a warranty covering the use in any manner whatsoever of such third party products or services or any intellectual property contained therein.
UNLESS OTHERWISE SET FORTH IN ST'S TERMS AND CONDITIONS OF SALE ST DISCLAIMS ANY EXPRESS OR IMPLIED WARRANTY WITH RESPECT TO THE USE AND/OR SALE OF ST PRODUCTS INCLUDING WITHOUT LIMITATION IMPLIED WARRANTIES OF MERCHANTABILITY, FITNESS FOR A PARTICULAR PURPOSE (AND THEIR EQUIVALENTS UNDER THE LAWS OF ANY JURISDICTION), OR INFRINGEMENT OF ANY PATENT, COPYRIGHT OR OTHER INTELLECTUAL PROPERTY RIGHT. UNLESS EXPRESSLY APPROVED IN WRITING BY AN AUTHORIZED ST REPRESENTATIVE, ST PRODUCTS ARE NOT RECOMMENDED, AUTHORIZED OR WARRANTED FOR USE IN MILITARY, AIR CRAFT, SPACE, LIFE SAVING, OR LIFE SUSTAINING APPLICATIONS, NOR IN PRODUCTS OR SYSTEMS WHERE FAILURE OR MALFUNCTION MAY RESULT IN PERSONAL INJURY, DEATH, OR SEVERE PROPERTY OR ENVIRONMENTAL DAMAGE. ST PRODUCTS WHICH ARE NOT SPECIFIED AS "AUTOMOTIVE GRADE" MAY ONLY BE USED IN AUTOMOTIVE APPLICATIONS AT USER'S OWN RISK.
Resale of ST products with provisions different from the statements and/or technical features set forth in this document shall immediately void any warranty granted by ST for the ST product or service described herein and shall not create or extend in any manner whatsoever, any liability of ST.
O
bs
The ST logo is a registered trademark of STMicroelectronics. All other names are the property of their respective owners.
let o
Pr e
du o
(s) ct
so Ob -
te le
ro P
uc d
s) t(
ST and the ST logo are trademarks or registered trademarks of ST in various countries.
Information in this document supersedes and replaces all information previously supplied.
2006 STMicroelectronics - All rights reserved STMicroelectronics group of companies
Australia - Belgium - Brazil - Canada - China - Czech Republic - Finland - France - Germany - Hong Kong - India - Israel - Italy - Japan Malaysia - Malta - Morocco - Singapore - Spain - Sweden - Switzerland - United Kingdom - United States of America www.st.com
3/3
|