STEVAL-ILD002V1
20 W dimmable CFL ballast solution based on the L6574
Data Brief
Features
Lamp base: E27 Wattage: 20 W (3U T3 lamp) Input line: 180 VAC - 264 VAC Lumen output: 1300 lm Dimming range: 20% - 100% Energy label: Class A Efficiency > 80% at wide range input
Description
This demonstration board represents a 20 W dimmable CFL (compact fluorescent lamp) ballast solution which can completely replace incandescent lamps in dimming systems. The controlled dimming range is from below 20% up to 100% of full light output without changing the triac dimmer. Compared to formal CFL designs, this dimmable solution provides not only energy savings, but also higher reliability and significantly longer operating life. The solution is based on the high performance ballast driver L6574, two STD4NK50Z power MOSFETs, a Zener-protected SuperMESHTM power MOSFET and two STTH1L06 Turbo 2 ultrafast high voltage rectifiers.
STEVAL-ILD002V1
June 2008
Rev 1
1/4
www.st.com 4
For further information contact your local STMicroelectronics sales office.
1
2/4
Schematic diagram
Figure 1.
L1 Dbl R7 680 pF / 630 V 68 C6 2.8 mH
STH1L06 R8 220 k 1N4148 C7 100 nF Q1 IC 2 2 7 6 5 4 3 3 R6 68 K R14 10 K C9 C8 470 pF 150 nF 1 1 10 10 8 8 9 9 22 Q2 STD4NK50z 14 14 22 R11 15 15 7 6 12 12 R10 Cb Lr 100 nF / 400 V 2.8 mH 16 16 C3 100 nF R12 75 K R4 10 k D5 STD4NK50z
ZD1 1.5 V
Schematic diagram
Circuit schematic
Cf1
D1
D2 33 nF
Rin C2 10 F / 25 V
Lin
10
4.7 mH
C1 10 F / 450 V
L6574
11 11
D3 33 nF 1N4148 D6 R5 100 K 4
D4
Cf2
C4 47 nF 5
34 Lamp
5.6 nF / 1200 V Cr R9 2 12
R1 470 K R3
5.1 K C5 100 nF Db2
R2 560 22 F /25 V
C10
GND
STTH1L06
STEVAL-ILD002V1
AM00205
STEVAL-ILD002V1
Revision history
2
Revision history
Table 1.
Date 10-June-2008
Document revision history
Revision 1 Initial release. Changes
3/4
STEVAL-ILD002V1
Please Read Carefully:
Information in this document is provided solely in connection with ST products. STMicroelectronics NV and its subsidiaries ("ST") reserve the right to make changes, corrections, modifications or improvements, to this document, and the products and services described herein at any time, without notice. All ST products are sold pursuant to ST's terms and conditions of sale. Purchasers are solely responsible for the choice, selection and use of the ST products and services described herein, and ST assumes no liability whatsoever relating to the choice, selection or use of the ST products and services described herein. No license, express or implied, by estoppel or otherwise, to any intellectual property rights is granted under this document. If any part of this document refers to any third party products or services it shall not be deemed a license grant by ST for the use of such third party products or services, or any intellectual property contained therein or considered as a warranty covering the use in any manner whatsoever of such third party products or services or any intellectual property contained therein.
UNLESS OTHERWISE SET FORTH IN ST'S TERMS AND CONDITIONS OF SALE ST DISCLAIMS ANY EXPRESS OR IMPLIED WARRANTY WITH RESPECT TO THE USE AND/OR SALE OF ST PRODUCTS INCLUDING WITHOUT LIMITATION IMPLIED WARRANTIES OF MERCHANTABILITY, FITNESS FOR A PARTICULAR PURPOSE (AND THEIR EQUIVALENTS UNDER THE LAWS OF ANY JURISDICTION), OR INFRINGEMENT OF ANY PATENT, COPYRIGHT OR OTHER INTELLECTUAL PROPERTY RIGHT. UNLESS EXPRESSLY APPROVED IN WRITING BY AN AUTHORIZED ST REPRESENTATIVE, ST PRODUCTS ARE NOT RECOMMENDED, AUTHORIZED OR WARRANTED FOR USE IN MILITARY, AIR CRAFT, SPACE, LIFE SAVING, OR LIFE SUSTAINING APPLICATIONS, NOR IN PRODUCTS OR SYSTEMS WHERE FAILURE OR MALFUNCTION MAY RESULT IN PERSONAL INJURY, DEATH, OR SEVERE PROPERTY OR ENVIRONMENTAL DAMAGE. ST PRODUCTS WHICH ARE NOT SPECIFIED AS "AUTOMOTIVE GRADE" MAY ONLY BE USED IN AUTOMOTIVE APPLICATIONS AT USER'S OWN RISK.
Resale of ST products with provisions different from the statements and/or technical features set forth in this document shall immediately void any warranty granted by ST for the ST product or service described herein and shall not create or extend in any manner whatsoever, any liability of ST.
ST and the ST logo are trademarks or registered trademarks of ST in various countries. Information in this document supersedes and replaces all information previously supplied. The ST logo is a registered trademark of STMicroelectronics. All other names are the property of their respective owners.
2008 STMicroelectronics - All rights reserved STMicroelectronics group of companies Australia - Belgium - Brazil - Canada - China - Czech Republic - Finland - France - Germany - Hong Kong - India - Israel - Italy - Japan Malaysia - Malta - Morocco - Singapore - Spain - Sweden - Switzerland - United Kingdom - United States of America www.st.com
4/4
|